IT 1950g SR-2-R
Mobile 2D-code reader
| Series | IT19xx |
| Code types, readable | 2/5 Interleaved Aztec Codabar Code 39 Code 93 Code 128 Composite Codes Data Matrix Code DotCode EAN 8/13 EAN 128 EAN Addendum GS1 Databar GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional GS1 Databar Stacked GS1 Databar Truncated Maxicode Micro PDF Micro QR Others on request PDF417 QR code UPC |
| Reading distance | 0 ... 822 mm |
| Camera resolution, horizontal | 1,280 px |
| Camera resolution, vertical | 800 px |
| Supply voltage UB | 4 ... 5.5 V, DC |
| Power consumption, max. | 2.5 W |
| Type | PS/2, USB, RS 232 |
| Function | Process |
| Function | Process |
| Type of connection | RJ41 |
| Dimension (W x H x L) | 70 mm x 80 mm x 160 mm |
| Housing material | Plastic |
| Plastic housing | UL 94-V0 |
| Net weight | 160 g |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Relative humidity (non-condensing) | 0 ... 95 % |
| Drop height | 1.8 m |
| Measurements relative to | Concrete floor |
| Degree of protection | IP 41 |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280103 |
| ECLASS 8.0 | 27280103 |
| ECLASS 9.0 | 27280103 |
| ECLASS 10.0 | 27280103 |
| ECLASS 11.0 | 27280103 |
| ECLASS 12.0 | 27280103 |
| ECLASS 13.0 | 27280103 |
| ECLASS 14.0 | 27280103 |
| ECLASS 15.0 | 27280103 |
| ECLASS 16.0 | 27280103 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002999 |
| ETIM 7.0 | EC002999 |
| ETIM 8.0 | EC002999 |
| ETIM 9.0 | EC002999 |
| ETIM 10.0 | EC002999 |