KSS US-USB2-A-mic-B-V0-018

Interconnection cable

Part no.: 50143459

2 Working Days

Application Oil and lubricant resistant
Suitable for interface USB
Type of connection USB
Connector, LED No
Connector type USB 2.0 Standard-A
Type of connection USB
Connector type USB 2.0 Micro-B
Sheathing color Black
Shielded No
Cable design Interconnection cable
Cable length 1,800 mm
Suitability for drag chains No
Net weight 40 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ECLASS 16.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
EPLAN macro - edz