CD-B1-Z-C01
Command device
| Type | Display/command device (not safe) |
| Functions | Dimensions and design identical to L250 series locking devices Protected screw fitting |
| Contact allocation | 1NO |
| Switching current via button | 0 ... 550 mA |
| Current load, max. | 1 A |
| Supply voltage UB | 24 V, DC, 10 % |
| Current consumption, max. | 12 mA, LED |
| Rated insulation voltage | 1.5 kV AC/DC |
| Number of connections | 1 Piece(s) |
| Function | Contact connection |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Stainless steel |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 40 mm x 40 mm x 128 mm |
| Housing material | Plastic |
| Plastic housing | Glass fiber reinforced, self-extinguishing, shock-resistant |
| Net weight | 245 g |
| Housing color | Gray |
| Type of fastening | Through-hole mounting Wall mounting |
| Type of cable entry | M12 |
| Mechanical life time | 1,000,000 actuation cycles, IEC 60947-5-1 |
| Type of actuation | Button, blue |
| Sensor material | Plastic |
| Type of display | Continuous light LED |
| Operational controls | 1 command device (pushbutton blue) |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Customs tariff number | 85369095 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27371246 |
| ECLASS 11.0 | 27371246 |
| ECLASS 12.0 | 27371246 |
| ECLASS 13.0 | 27371246 |
| ECLASS 14.0 | 27371246 |
| ECLASS 15.0 | 27371246 |
| ECLASS 16.0 | 27371246 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |