AC-SK1
Configuration adapter
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Suitable for | COMPACTplus multiple light beam safety devices COMPACTplus safety light curtains |
| Functions | Teach-in activation |
| Dimension (W x H x L) | 23.3 mm x 17.5 mm x 24 mm |
| Net weight | 10 g |
| Housing color | Black |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27279090 |
| ECLASS 11.0 | 27279090 |
| ECLASS 12.0 | 27279090 |
| ECLASS 13.0 | 27279090 |
| ECLASS 14.0 | 27279090 |
| ECLASS 15.0 | 27279090 |
| ECLASS 16.0 | 27279090 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |