KDS ET-RJ45-A-USB3-A-P4-000
Adapter cable
Part no.:
50134949
Delivery time approx. 10 business days
| Suitable for interface | Ethernet |
| Transmission speed | 10/100/1000Mbps RJ45 Ethernet port |
| Number of connections | 2 Piece(s) |
| Type of connection | RJ45 |
| Version | Axial |
| Type of connection | USB |
| Connector type | USB 3.0 Standard-A |
| Design | Cubic |
| Dimension (W x H x L) | 71 mm x 26 mm x 16.2 mm |
| Net weight | 47 g |
| Housing color | White |
| Ambient temperature, operation | 0 ... 40 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 20 |
| Approvals | FCC RoHS |
| System requirements | Windows XP/Vista/7/8/8.1, Mac OS X 10.5/10.6/10.7/10.8/10.9/10.10/, Linux-based system |
| Customs tariff number | 85176200 |
| ECLASS 5.1.4 | 27069190 |
| ECLASS 8.0 | 27069190 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27060313 |
| ECLASS 11.0 | 27060313 |
| ECLASS 12.0 | 27060313 |
| ECLASS 13.0 | 27060313 |
| ECLASS 14.0 | 27060313 |
| ECLASS 15.0 | 27060313 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |