Optical data transmission

Data within a network is transferred in different ways. Optical data transmission photoelectric sensors use the ‘air’ medium to transfer data invisibly, contactlessly and wear-free over a distance of up to 300 m. This is a leading technology in plant engineering and combines efficiency with cost effectiveness.
Header_DDLS200-500

Optical data transmission

Data within industrial networks is transmitted via various transmission media. The DDLS series’ optical data sensors enable contactless, wireless data transmission using light over distances of up to 500 meters. This technology ensures wear-free, highly available, and reliable data transmission and has established itself as a high-performance solution in the machine and plant engineering industries. Its combination of high efficiency with virtually maintenance-free and thus cost-effective operation offers decisive advantages for demanding industrial applications.

DDLS 500: Optical data transceiver with integrated web server for remote diagnostics

Optical data transceivers are the right choice for any application where data needs to be transmitted without cables and without interference. They enable contact-free communication wherever mechanical and WLAN systems are pushed to their limits. 

The DDLS 500 optical data transmission photoelectric sensor enables the transparent, contact- and wear-free transmission of data over distances of up to 250 m in 100 Mbit/s real-time. To this end, an invisible, infrared laser communicates bi-directionally between the devices. Additional functions simplify handling of the devices. With the aid of the laser alignment aid and the integrated level, alignment is very simple, even over longer paths. Unique worldwide, the web server integrated in the DDLS 500 enables remote diagnostics.  Furthermore, the DDLS 500 can be detected as a PROFINET participant.

Link to item list DDLS 500

Advantages for you

  • Transparent real-time data transmission: At 100 Mbit/s, all common Ethernet protocols can be transmitted with minimal time delay.

  • Integrated connectivity: Global access to all diagnostic data via an integrated web server. Transfer of diagnostic data to the control (PROFINET).

  • Combine functions yourself: The modular design allows the base model to be freely expanded with the available functions: Operating range, laser alignment aid, remote diagnostics, heating and web server.

  • Simple mounting and alignment: The laser alignment aid, the spirit level and the integrated mounting plate with alignment screws make mounting and alignment extremely easy.

  • Continuous monitoring of the received signal level: Enables the user to be alerted in good time to an impending failure (e.g. as a result of excessive soiling).

Applications

APIC_IL_DDLS500_data_transmission_wl_15cm_300dpi

Optical data transmission for stacker cranes

Requirement:

Optical transmission is used to transfer data wirelessly to the stacker crane or load receptacle. The transmission rate must be up to 100 Mbit/s.

Solution:

The DDSL 500 data transmission photoelectric sensor comes with all common industrial fieldbus interfaces and is therefore easy to integrate into the system. Transmission rates of up to 100 Mbit/s and operating ranges of up to 250 m offer full flexibility for all situations in intralogistics.

APIC_IL_cranes_DDLS500_optical data transmission_wl

Optical data transmission up to 100 Mbit/s

Requirement:

Data must be transmitted wirelessly from Ethernet-based fieldbuses such as PROFINET, EtherCAT and Ethernet TCP/IP to the gantry crane or trolley at a transmission rate of up to 100 Mbit/s.

Solution:

The DDLS 500 data transmission photoelectric sensor with industrial Ethernet interfaces transmits data at a rate of up to 100 Mbit/s. The devices are particularly easy to align using the alignment laser and the pre-mounted mounting plate. The integrated web server ensures fast and location-independent remote diagnostics.

DDLS500_Foerdertechnik_WL_2022_01

Data transmission in conveyor systems – transfer cars of all types

Requirement: 

The integration of transfer cars into existing industrial system communication networks without disruptive cable connections and in real time is a high requirement.

Solution: 

The DDLS 500 series’ optical data transmission fulfills these requirements with a transmission rate of 100 Mbit/s up to an operating range of 200 m.

AMS300_Galvanik_WL_2022_01

Application in electroplating – gantry systems

Requirement: 

In galvanizing plants, several hangers moving one behind the other must be connected in parallel to a central master computer in a very confined space.

Solution: 

With DDLS 500 optical data transmission, parallel transmission lines can be decoupled in such a way that mutual crosstalk is excluded.

Technical features

 

DDLS 500

DDLS 200

Max. transmission rate / bandwidth

100 Mbit/s

2 Mbit/s

Operating ranges 

40 / 120 / 200 / 250 m

30 / 40 / 80 / 120 / 200 / 300 / 500 m

Supply voltage 

18 – 30 V DC 

18 – 30 V DC 

Power consumption without heating

200 mA (at 24 V)

Approx. 200mA at 24 V DC

Power consumption with heating

800 mA (at 24 V)

approx. 800 mA at 24 V DC

Beam spread (transmitter)

±0.5° to the optical axis
± 0.8° with respect to the optical axis (wide-angle devices)

± 0.5° with respect to the optical axis for 120 m – 500 m devices

± 0.8° with respect to the optical axis (wide-angle devices)

± 1.0° with respect to the optical axis for 80 m devices

± 1.5° with respect to the optical axis for 30 m devices

Light source: Transmitter / alignment laser

Infrared

Infrared

Protection class

IP65

IP65

Dimensions (H × W × D)
Operating range 40 / 120 m
Operating range 200 m / 250 m

156 × 100 × 99.6 mm

156 × 100 × 122 mm

190 × 89.25 × 120 mm

Operating temperature:
Without heating
With heating

-5 – 50°C
-35 – 50°C

-5 – +50 °C
-30 – +50 °C (non-condensing)

Supported protocols

Industrial Ethernet, PROFINET RT/IRT/Profisafe, EtherCAT, FSoE, CIPsafety

PROFIBUS, INTERBUS, DeviceNet, CANopen, DH+, RIO, RS 485, RS 422