Ultrasonic distance sensors
Ultrasonic distance sensors can reliably detect partially or fully transparent objects and perform precise distance measurements. In addition, measurements can be performed in dusty, hazy or humid environments. Versions are available either with plastic or metal housing.
Overview
Article list
Article list
Product selector
Filter
Results list: 47 products found
DMU412B-500/LCT-M12
Ultrasonic distance sensor
Part no.:
50150586
- Series: 412B
- Design: Cylindrical
- Measurement range, max.: 15 ... 500 mm
- Analog output: Analog output, Current
DMU412B-500/LVT-M12
Ultrasonic distance sensor
Part no.:
50150585
- Series: 412B
- Design: Cylindrical
- Measurement range, max.: 15 ... 500 mm
- Analog output: Analog output, Voltage
DMU420B-1000.3/LV-M8
Ultrasonic distance sensor
Part no.:
50150582
- Series: 420B
- Design: Cubic
- Measurement range, max.: 20 ... 1,000 mm
- Analog output: Analog output, Voltage
DMU420B-1000.3/LC-M8
Ultrasonic distance sensor
Part no.:
50150581
- Series: 420B
- Design: Cubic
- Measurement range, max.: 20 ... 1,000 mm
- Analog output: Analog output, Current
DMU420B-500.3/LV-M8
Ultrasonic distance sensor
Part no.:
50150580
- Series: 420B
- Design: Cubic
- Measurement range, max.: 15 ... 500 mm
- Analog output: Analog output, Voltage
DMU420B-500.3/LC-M8
Ultrasonic distance sensor
Part no.:
50150579
- Series: 420B
- Design: Cubic
- Measurement range, max.: 15 ... 500 mm
- Analog output: Analog output, Current
DMU420B-250.3/LV-M8
Ultrasonic distance sensor
Part no.:
50150578
- Series: 420B
- Design: Cubic
- Measurement range, max.: 10 ... 250 mm
- Analog output: Analog output, Voltage
DMU420B-250.3/LC-M8
Ultrasonic distance sensor
Part no.:
50150577
- Series: 420B
- Design: Cubic
- Measurement range, max.: 10 ... 250 mm
- Analog output: Analog output, Current
DMU230-6000/LV-M12
Ultrasonic distance sensor
Part no.:
50149552
- Series: 200
- Design: Cylindrical
- Measurement range, max.: 600 ... 6,000 mm
- Analog output: Analog output, Voltage
DMU230-6000/LA-M12
Ultrasonic distance sensor
Part no.:
50149551
- Series: 200
- Design: Cylindrical
- Measurement range, max.: 600 ... 6,000 mm
- Analog output: Analog output, Current
DMU230-3000/LV-M12
Ultrasonic distance sensor
Part no.:
50149550
- Series: 200
- Design: Cylindrical
- Measurement range, max.: 300 ... 3,000 mm
- Analog output: Analog output, Voltage
DMU230-3000/LA-M12
Ultrasonic distance sensor
Part no.:
50149549
- Series: 200
- Design: Cylindrical
- Measurement range, max.: 300 ... 3,000 mm
- Analog output: Analog output, Current
Part data of: 20/09/2026