Mounting systems
A wide selection of mounting systems with mounting brackets, rod mounts and other systems are available for mounting the sensors. This allows the devices to be reliably mounted and easily aligned, where necessary.
Overview
Article list
Article list
Product selector
Filter
Results list: 202 products found
BT DCR 100
Mounting device
Part no.:
50154483
- Design of mounting device: Angle, L-shape
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BTA 0100 M.5
Mounting device
Part no.:
50151594
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Stainless steel
BT-2T-E100
Mounting bracket set
Part no.:
50151487
- Type of fastening, at device: Clampable
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BT-3L-E100
Mounting bracket set
Part no.:
50151481
- Design of mounting device: Angle, L-shape
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BT-2L-E100
Mounting bracket set
Part no.:
50151480
- Design of mounting device: Angle, L-shape
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BTK IVS 1048
Mounting device
Part no.:
50149698
- Type of fastening, at device: Spherical head
- Type of fastening, at system: Screw type
- Mounting device material: Aluminum
BTC 0310M-DT
Mounting device
Part no.:
50148152
- Design of mounting device: Mounting clamp
- Type of fastening, at device: Screw type
- Type of fastening, at system: Clampable
- Mounting device material: Metal
BT 346M.5-90
Mounting device
Part no.:
50148135
- Design of mounting device: Bracket mounting
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BT 346M.5-180
Mounting device
Part no.:
50148134
- Design of mounting device: Mounting plate
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
BTK IL SP 021
Mounting device
Part no.:
50148132
- Type of fastening, at device: Spherical head
- Type of fastening, at system: Screw type
- Mounting device material: Aluminum
BTK IL BA 023
Mounting device
Part no.:
50148129
- Type of fastening, at device: Spherical head
- Type of fastening, at system: Screw type
- Mounting device material: Aluminum
Part data of: 20/09/2026