International | |
Australia |
Austria |
Belgium | | |
Brazil | |
China |
Denmark |
France |
Germany |
India |
Italy |
Japan |
Mexico |
Netherlands |
Poland |
Singapore |
South Korea |
Spain |
Sweden |
Switzerland | | |
Turkey |
USA | | |
United Kingdom |
Login
Go to home page
Watch/inquiry list 0 Watch/inquiry list
Comparison 0 Comparison
My account
Login
or register
Overview Personal data Addresses Payment methods Orders View list
Subscriptions
0 US$ 0.00*
Go to home page
Products
Solutions and services
Industries
Technologies
Company
Contact and support
Career
Watch/inquiry list 0
Comparison 0
0 US$ 0.00*
  • New products & highlights
  • Switching sensors
    • Optical sensors
    • Inductive switches
    • Capacitive sensors
    • Ultrasonic sensors
    • Fiber optic sensors
    • Fork sensors
    • Light curtains
    • Laser scanners
    • Light section sensors for object detection
    • Contrast sensors
    • Luminescence sensors
    • Color sensors
    • Double sheet / splice inspection
  • Measuring sensors
    • Optical distance sensors
    • Ultrasonic distance sensors
    • Sensors for positioning
    • Sensors for contour measurement
    • Laser scanners
    • Measuring light curtains
    • Measuring fork sensors
  • Safety
    • Safety laser scanners
    • Safety light curtains
    • Multiple light beam safety devices
    • Muting and Smart Process Gating (SPG)
    • Single light beam safety devices
    • Safety radar system
    • Safe bar code positioning system
    • Safety switches
    • Safety proximity sensors
    • Safety locking devices
    • Safety command devices
    • Safety controls
    • Safety relays
  • Identification
    • Laser-based 1D bar code readers
    • Camera-based 1D-/2D-code readers
    • 1D/2D hand-held scanners
  • Network and Connection Technology
    • Cables and connectors
    • Connection units
    • Product-specific connection components
  • Optical data transmission
    • DDLS 500 with 100 Mbit/s real-time transmission
    • DDLS 200 with 2 Mbit/s transmission rate
  • Industrial image processing
    • Vision sensors
    • Industrial IP camera
    • Light section sensors
  • Accessories
    • Mounting systems
    • Reflectors and reflective tapes
    • Deflecting mirrors/device columns
    • Protective screens
    • Fiber optics
    • Bar code tapes
    • Products for commissioning
    • Optical and acoustic signalers
    • Muting
    • Simple Vision

New sensor solutions for maximum efficiency and performance

Experience Leuze’s extensive range of sensors, which opens up a wide range of possibilities for your industrial applications.


Discover innovations & highlights

Produkthighlights_700x4200px
  • Safety Solutions & Services
    • Safety Solutions
    • Safety Services
  • Automation Solutions
    • identCHAIN Solution
    • scanGATE Solution
  • Engineering

Safeguard before it’s too late

How to ensure safety at robot/AGV transfer stations – from entry to transfer.


View solution

Safety-Solutions_700x420px
  • Intralogistics
    • Stacker cranes
    • Shuttles
    • Continuous conveyors
    • Automated guided vehicles
    • Electrical monorail systems
    • Cranes
    • Side-tracking shelves
    • Order picking
  • Packaging industry
    • Primary packaging
    • Secondary packaging
    • Palletizing – end-of-line packaging
    • Labeling
  • Machine tools
    • Punching machines and laser-cutting machines
    • Processing Center
    • Wire- and pipe-bending machine
    • Hydraulic press brake
    • Hydraulic, servo and eccentric presses
    • Press lines
    • Tower storage system
    • Storage system with stacker crane
    • Production cell
    • Assembly line using e-mobility as an example
  • Automotive industry
    • Final assembly
    • Body shop
    • Powertrain – Electric drive
    • Powertrain – Combustion engine
    • Paint shop
    • Press shop
    • Battery cell production
    • Tire production
  • Laboratory automation
  • Battery production
  • Wood industry
  • Robotics
    • Mobile robotics
    • Stationary robotics
  • Textile
  • Airports
    • Luggage transport
    • Hand luggage security checks
    • Self-service bag drop
    • Passenger boarding bridge control

Practical solutions for your industry

More than 60 years of experience have made Leuze a real expert in innovative and efficient sensor and safety solutions for industrial automation. 


Discover now

Industrien_700x4200px
  • IO-Link
    • Function modules
    • Software tools and products
  • Dual Channel
  • ID technologies
  • OPC UA
  • integrated connectivity
  • Artificial Intelligence
  • Industrial Ethernet
  • Power PinPoint LED
  • Optical distance sensors with AI

More precision for optical distance sensors thanks to AI

Benefit from more robust and accurate measurements – without any effort during operation.


Discover innovations

Technologien_700x420px
  • About Leuze
  • Quality and environmental management
  • Trade shows and events
  • Press and public relations work
  • Newsletter

Meet Leuze -  worldwide

We—the Sensor People—like to be where our market is. Discover our latest product innovations for industrial automation at trade shows, events, and presentations.


Learn more

Unternehmen_700x500px
  • Contact
  • Locations
  • Specialist knowledge
    • Ex protection
    • Safety at work
  • Repair service and returns
  • OCI and EDI connection
  • Downloads
    • Catalogs and brochures
    • Release lists
    • Software

Do you have any questions or need assistance?

Our specialists will be happy to help you.


Get in touch now

Kontakt-Support_700x500px
  • Leuze as an employer
  • Career starters and professionals
  • Job offers

Your ideas may shape the future

Join our team and grow with us.


To the job vacancies

Karriere_700x500px
International | |
Australia |
Austria |
Belgium | | |
Brazil | |
China |
Denmark |
France |
Germany |
India |
Italy |
Japan |
Mexico |
Netherlands |
Poland |
Singapore |
South Korea |
Spain |
Sweden |
Switzerland | | |
Turkey |
USA | | |
United Kingdom |
Login
Show all categories Sensors for positioning Previous
  • Show Sensors for positioning
  • Bar code positioning systems
  • Laser positioning systems
  • Optical guidance
  • Camera-based compartment fine positioning
  1. Products
  2. Measuring sensors
  3. Sensors for positioning

Sensors for positioning

With moving system parts that need to automatically work together, the positioning of parts or work pieces with millimeter accuracy is of great importance. For this purpose, sensors with various operating principles are provided: Laser distance measurement devices that measure against a reflector, bar code positioning systems whose red light laser determines position and speed relative to a bar code tape, sensors for optical guidance using edge detection as well as solutions for camera-based compartment fine positioning.
Bar code positioning systems

Bar code positioning systems

  • Extremely flexible positioning using bar code tape up to 10 km
  • Large working range with +/-1 mm positioning accuracy
  • Various series and many interfaces
Laser positioning systems

Laser positioning systems

  • Precise positioning against reflector up to 300 m
  • High measurement value stability at high speed
  • With optics heating for low-temperature applications
Optical guidance

Optical guidance

  • Short distance to track of 10 mm to 60 mm
  • Variants with 140 mm or 280 mm detection range
  • High resolution and flexibility through detection of up to 12 edges
Camera-based compartment fine positioning

Camera-based compartment fine positioning

  • Large working range up to 2,400 mm
  • Integrated web server and industrial interfaces (Ethernet TCP/IP, Profinet and Ethernet/IP)
  • Version with heating at ambient temperatures as low as -30°C

Watch list

The article is on your watch list. Do you really want to remove the article from your list?
The Sensor People
Quick links
  • Trade shows & events
  • Product highlights
  • Job offers
Newsletter

Subscribe to our newsletter now and be the first to know.

Register now
Follow us
LinkedIn
Facebook
Youtube
X
Contact

Leuze electronic, Inc
2150 Northmont Parkway, Suite N
Duluth, GA 30096 / USA(470) 508-3600 Phoneinfo.us@leuze.com

Distributor Login >

    * All prices excl. statutory VAT plus shipping costs, unless otherwise stated.

    • Data privacy
    • Cookie settings
    • Imprint
    • B2B
    • General terms and conditions
    • CE