Bar code tapes
Bar code tapes are an essential part of a bar code positioning system and establish the metrological relationship to the mechanical elements. The self-adhesive plastic web is affixed along the travel path and allows the position to be determined with millimeter precision over a distance of up to 10 km.
Overview
Article list
Article list
Product selector
Filter
Results list: 86 products found
BCB G30 H47 L200
Bar code tape
Part no.:
50106468
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 200,000 mm
BCB G30 H47 L005
Bar code tape
Part no.:
50106467
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 5,000 mm
BCB G30 H47 L150
Bar code tape
Part no.:
50104806
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 150,000 mm
BCB G30 H47 L140
Bar code tape
Part no.:
50104805
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 140,000 mm
BCB G30 H47 L130
Bar code tape
Part no.:
50104804
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 130,000 mm
BCB G30 H47 L120
Bar code tape
Part no.:
50104803
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 120,000 mm
BCB G30 H47 L110
Bar code tape
Part no.:
50104802
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 110,000 mm
BCB G30 H47 L100
Bar code tape
Part no.:
50104801
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 100,000 mm
BCB G30 H47 L090
Bar code tape
Part no.:
50104800
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 90,000 mm
BCB G30 H47 L080
Bar code tape
Part no.:
50104799
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 80,000 mm
BCB G30 H47 L070
Bar code tape
Part no.:
50104798
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 70,000 mm
BCB G30 H47 L060
Bar code tape
Part no.:
50104797
- Tape variant: Standard tape
- Suitable for: BPS 8 series bar code positioning system, BPS 300i...
- Length: 60,000 mm
Part data of: 11/10/2026