Optical distance sensors
Optical distance sensors perform different measurement tasks in various applications with varying requirements with regard to accuracy, resolution and size. To meet these diverse needs, the operating principles of triangulation, propagation time measurement and phase measurement in different sensor sizes and specifications are covered by a wide range of optical distance sensors.
Overview
Article list
Article list
Product selector
Filter
Results list: 225 products found
ODT53CL1-2M/L6-M8
Distance diffuse sensor with background suppression
Part no.:
50155120
- Series: 53C, 53C
- Measurement range, max.: 50 ... 2,500 mm
- Interface: IO-Link
ODT25CL1-3M.3/LT
Distance diffuse sensor with background suppression
Part no.:
50154993
- Series: 25C, 25C
- Measurement range, max.: 50 ... 3,500 mm
- Interface: IO-Link
ODT25CL1-3M.3/LT-200-M12
Distance diffuse sensor with background suppression
Part no.:
50154992
- Series: 25C, 25C
- Measurement range, max.: 50 ... 3,500 mm
- Interface: IO-Link
ODT25CL1-3M.3/LT-M12
Distance diffuse sensor with background suppression
Part no.:
50154991
- Series: 25C, 25C
- Measurement range, max.: 50 ... 3,500 mm
- Interface: IO-Link
ODT25CL1-3M.3/L6
Distance diffuse sensor with background suppression
Part no.:
50154569
- Series: 25C, 25C
- Measurement range, max.: 50 ... 3,500 mm
- Interface: IO-Link
ODT25CL1-3M.3/L6-M8
Distance diffuse sensor with background suppression
Part no.:
50154568
- Series: 25C, 25C
- Measurement range, max.: 50 ... 3,500 mm
- Interface: IO-Link
ODT25CL1-3M.3/L6-200-M12
Distance diffuse sensor with background suppression
Part no.:
50154567
- Series: 25C, 25C
- Measurement range, max.: 50 ... 3,500 mm
- Interface: IO-Link
ODT25CL1-3M.3/L6-M12
Distance diffuse sensor with background suppression
Part no.:
50154566
- Series: 25C, 25C
- Measurement range, max.: 50 ... 3,500 mm
- Interface: IO-Link
AMS 307i 200
Optical distance sensor
Part no.:
50154385
- Series: AMS 300i, AMS 300i
- Measurement range, max.: 200 ... 200,000 mm
- Interface: SSI
AMS 148i 120 H
Optical positioning sensor
Part no.:
50154106
- Series: AMS 100i, AMS 100i
- Measurement range, max.: 100 ... 120,000 mm
- Interface: PROFINET
AMS 148i 40 H
Optical positioning sensor
Part no.:
50154105
- Series: AMS 100i, AMS 100i
- Measurement range, max.: 100 ... 40,000 mm
- Interface: PROFINET
AMS 148i 120
Optical positioning sensor
Part no.:
50154104
- Series: AMS 100i, AMS 100i
- Measurement range, max.: 100 ... 120,000 mm
- Interface: PROFINET
Part data of: 18/06/2026