2024-09_Leuze_world_map_1400x400px

Locations

The success of our customers is what drives us. We therefore place great value on always being personally, quickly, and easily accessible. We produce on four continents, allowing us to offer reliable product availability.

Sales:

A  B  C  D  E   G  H  I  J  K  L  M  N  O  P  R  S  T  U  V

 

To production and development

 

A

Leuze electronic San.ve.Tic.Ltd.Şti.

Fatih Sultan Mehmet Mah.

Aheste Sok. No.7 TR-34764
Ümraniye / İstanbul

Tel. +90 216 456 6704
Fax +90 216 456 3650
info.tr@leuze.com

www.leuze.com.tr

 

Navea Electronics FZE

P.O Box: 449246
Jebel Ali Free Zone
Dubai

E-mail: info@naveaelectronics.com
Tel.: +971 (0) 4 4497293

Industrial Controles SRL

Av. Belgrano 3985 | C.A.B.A.
Argentina | C1210AAH

Tel.: +54 11 4883-0102/03
Tel.: +54 11 4981-3567 
Fax: +54 11 4958-1418

E-mail: gerencia@industrialcontroles.com.ar
ventas@industrialcontroles.com.ar
www.industrialcontroles.com.ar

 

Schmachtl GmbH

Pummererstr. 36
A-4020 Linz

Tel.: +43 732 76460 

E-mail: info@schmachtl.at
www.schmachtl.at

Leuze electronic Austria GmbH

Am Europlatz 2
A-1120 Wien

Tel.: +43 171 728 135 

E-mail: sales.at@leuze.com
www.leuze.com/de-at


Leuze electronic PTY LTD

Unit 2/843 Mountain Highway
Bayswater VIC 3153

Tel.: 1300 538 933
Tel.: 61 3 9729 9628
Fax: +61 3 9729 1969
E-mail: sales.au@leuze.com

www.leuze.com

Scroll up

 

B

Tipteh d.o.o.

Ulica Ramiza Salčina 246
71000 Sarajevo
Bosna i Hercegovina

Tel.: +387 33 452 427 

E-mail: info@tipteh.ba
www.tipteh.ba

Leuze electronic nv/sa

De Regenboog 11
B-2800 Mechelen

Tel.: +32 2253 16-00 

E-mail: sales.be@leuze.com
www.leuze.be

Atics

Studentski Grad, prof. Dimitar Dobrev Str.
8 Ent. A, Floor 3
Sofia 1700

Tel.: +359 2 465 33 40
Fax: +359 2 465 44 79

E-mail: office@atics.bg
www.atics.bg

Leuze electronic San.ve.Tic.Ltd.Şti.

Fatih Sultan Mehmet Mah.

Aheste Sok. No.7 TR-34764
Ümraniye / İstanbul

Tel. +90 216 456 6704
Fax +90 216 456 3650
info.tr@leuze.com

www.leuze.com.tr

 

Navea Electronics FZE

P.O Box: 449246
Jebel Ali Free Zone
Dubai

E-mail: info@naveaelectronics.com
Tel.: +971 (0) 4 4497293

Leuze electronic S.E.A. Pte Ltd

3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410
E-mail: info.sg@leuze.com

Leuze electronic Ltda.

Av. Leonardo da Vinci, 1190
Vila Guarani
04313-001 São Paulo – SP

Tel.: +55 11 5180-6130 
Fax: +55 11 5181-6141

E-mail: vendas@leuze.com
www.leuze.com.br

Leuze electronic Ltda.

Av. Leonardo da Vinci, 1190
Vila Guarani
BR-04313-001 São Paulo – SP

Tel.: +55 11 5180-6130 
Fax: +55 11 5181-6141

E-mail: vendas@leuze.com
www.leuze.com.br

Leuze electronic S.A. de C.V

Simón Bolívar 224 Of. 103, Col. Chepevera
C.P. 64030, Monterrey, N.L.
Mexico

Tel.: +52 (81) 2721-7720

E-mail: info.mx@leuze.com
www.leuze.com.mx

Scroll up

 

C

Leuze electronic, Inc.

2510 Northmont Parkway, Suite N
Duluth, GA 30096

Tel.: +1 470 508-3600

E-mail: info.us@leuze.com
www.leuze.com

Leuze electronic AG

Gründenstrasse 82
8247 Flurlingen

Tel.: +41 41 784 56 56
E-mail: info.ch@leuze.com
www.leuze.ch

Industrial Controles Chile SPA

Apoquindo 5555 piso 12 of 12
Las Condes
Santiago de Chile

Tel.: +56-9-6859-9251
Fax: +56 9 5226-8722

E-mail: ventas-chile@industrialcontroles.com

Leuze Sensor Technology (Shenzhen) Co., Ltd.

9/F, Tower A, Tagen Knowledge und Innovation Center,
West Second Shenyun Road, Nanshan District,
Shenzhen 518074 P.R. China

Tel.: +86 (0)755 8626 4909

E-mail: info.cn@leuze.com
www.leuze.com.cn

 

Componentes Electronicas Ltda.

Calle 32F ' 66C - 7
P.O.Box 478
574 CO-Medellin

Tel.: +57 4 3511049
Fax: +57 4 3511019

E-mail: componentes@une.net.co
www.compelect.com.co

Leuze electronic S.A. de C.V

Simón Bolívar 224 Of. 103, Col. Chepevera
C.P. 64030, Monterrey, N.L.
Mexico

Tel.: +52 (81) 2721-7720

E-mail: info.mx@leuze.com
www.leuze.com.mx

Schmachtl CZ spol. s.r.o.

Vídeňská 185
CZ-252 50 Vestec

Tel.: +420 244 0015-00
Fax: +420 244 9107-00

E-mail: office@schmachtl.cz
www.schmachtl.cz

Scroll up

 

D

Company headquarters
Leuze electronic GmbH + Co. KG

In der Braike 1
73277 Owen / Teck

Tel.: +49 7021 573-0

 

Distribution company
Leuze electronic Deutschland GmbH + Co. KG

Fabrikstraße 18
73277 Owen / Teck

Tel.: +49 7021 573-900

 

Development site Safety
Leuze electronic GmbH + Co. KG

Industriestraße 17
82110 Germering

Tel.: +49 7021 573-0

E-mail: info@leuze.de
www.leuze.de

Leuze electronic Scandinavia ApS

Gydevang 39-41
DK-3450 Allerød

Tel.: +45 48173200

E-mail: leuze.dk@leuze.com
www.leuze.dk

Scroll up

 

E

Laumayer Ecuatoriana S.A.

Diego de Almagro N26-105
107 143 Quito
Ecuador

Tel.: +593 2 252 05 25/26
Fax: +593 2 252 05 26

E-mail: info@laumayer-ec.com
www.laumayer-ec.com

Lapp Miltronic SIA Eesti

Kastani pst. 10, Rakvere; 44307 Lääne-Viru maakond
Estonia

Tel.: +372 6518970
Fax: +372 6518971

E-mail: info.ee@lappgroup.com
www.ee.lappgroup.com

 

Leuze electronic San.ve.Tic.Ltd.Şti.

Fatih Sultan Mehmet Mah.

Aheste Sok. No.7 TR-34764
Ümraniye / İstanbul

Tel. +90 216 456 6704
Fax +90 216 456 3650
info.tr@leuze.com

www.leuze.com.tr

 
Mntronic Egypt

Villa 34; first district, 2nd region, 5th Settlement
New Cairo City
Cairo, Egypt

Tel.: +2 02 2619 8990
Fax: +2 02 2619 8991
Mobile: +20 1201664461 ; +20 1003232561

E-mail: nyousry@mntronic.com
www.mntronic.co

Leuze electronic S.A.U.

C/ Joan Güell 32 bajos
E-08028 Barcelona

Tel.: +34 93 409 79 00
Fax: +34 93 490 35 15

E-mail: leuze.es@leuze.com
www.leuze.es

Scroll up

 

F

Lapp Automaatio Oy

Martinkyläntie 52
PL 122
FI-01721 Vantaa

Tel.: +358 207646022

E-mail: jani.nieminen@lapp.com
www.lappautomaatio.fi

 
SolFox Oy

Kaivokselantie 9
FI-01610 Vantaa

Tel.: +358 (0)20 743 7200

E-mail: sales@solfox.fi
www.solfox.fi

Leuze electronic sarl.

3 Cours du Gondoire
FR-77600 Jossigny

Tel.: +33 1 60 05 12 20
Fax: +33 1 60 05 03 65

E-mail: info.fr@leuze.com
www.leuze-electronic.fr

Scroll up

 

G

Leuze electronic Ltd.

1B Fenice Court
Phoenix Park
Eaton Socon
St Neots
PE19 8EW, Great Britain

Tel.: +44 14 80 408 500

E-mail: mail.uk@leuze.com
www.leuze.co.uk

Uteco A.B.E.E.

5, Mavrogenous Str.
GR-18542 Piraeus

Tel.: +30 211 1206 900
Fax: +30 211 1206 999

E-mail: uteco@uteco.gr
www.uteco.gr

Leuze electronic S.A. de C.V

Simón Bolívar 224 Of. 103, Col. Chepevera
C.P. 64030, Monterrey, N.L.
Mexico

Tel.: +52 (81) 2721-7720

E-mail: info.mx@leuze.com
www.leuze.com.mx

Scroll up

 

H

Leuze electronic S.E.A. Pte Ltd

3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410
E-mail: info.sg@leuze.com
www.leuze.com

Leuze electronic S.A. de C.V

Simón Bolívar 224 Of. 103, Col. Chepevera
C.P. 64030, Monterrey, N.L. 
Mexico

Tel.: +52 (81) 2721-7720

E-mail: info.mx@leuze.com
www.leuze.com.mx

Tipteh Zagreb d.o.o.

Ratarska 35
10000 Zagreb, Croatia

Tel.: +385 1 381 65 74
Fax: +385 1 381 65 77

E-mail: tipteh@tipteh.hr
www.tipteh.com/hr/
www.tipteh.com/

KONTAKT-Elektro Kft. 

Mohácsi út 79. 
HU-7630 Pécs 
 
Direct sales: +36 72 801 510 
Central office tel.: +36 72 324 038 
 
 

Kvalix Automatika Kft.

Ives ut 10
HU-1044 Budapest

Tel.: +36 272 2242
Fax: +36 272 2244

E-mail: info@kvalix.hu
www.kvalix.hu

Scroll up

 

I

Leuze electronic S.E.A. Pte Ltd

3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410
E-mail: info.sg@leuze.com
www.leuze.com

Leuze electronic Ltd.

1B Fenice Court
Phoenix Park
Eaton Socon
St. Neots
PE19 8EW, Great Britain

Tel.: +44 14 80 408 500

E-mail: mail.uk@leuze.com
www.leuze.co.uk

Galoz electronics Ltd.

P.O. Box 35
IL-40850 Rosh Ha´ayin

Tel.: +972 3 9023456
Fax: +972 3 9021990

E-mail: admin@galoz.co.il
www.galoz.co.il

Leuze electronic Pvt. Ltd.

No.547, 7th Main Road
Rajivgandhi Nagar II Phase, Nti Layout
Bengaluru, Karnataka 560097

Tel.: +91 80 41219334
Fax: +91 80 41497195

E-mail: info.in@leuze.com
www.leuze.in

Johan Rönning hf

Klettagarðar 25
IS 104 Reykjavík

Tel.: +354 5200 800
Fax: +354 5200 888

E-mail: ronning@ronning.is
www.ronning.is

Leuze electronic S.r.l.

Via Natale Battaglia, 40
I-20127 Milano (MI)

Tel.: +39 02 2885051
Fax: +39 02 261106-40

E-mail: info@leuze.it
www.leuze.it

Scroll up

 

J

Leuze electronic S.E.A. Pte Ltd

3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410

E-mail: info.sg@leuze.com
www.leuze.com

Scroll up

 

K

Synkron International

P.O Box 1411
01000 Thika
Kenya

Tel.: +254 706 225 533

E-mail: info@synkron-international.com
www.synkron-international.com

Leuze electronic S.E.A. Pte Ltd

3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410
E-mail: info.sg@leuze.com
www.leuze.com

Leuze electronic Co., Ltd.

502 Pangyo Woorim W city
618 Sampyeong-dong
Bundang-gu Seongnam-si
Gyeonggi-do, South Korea

Tel.: +82 31 3828228
Fax: +82 31 3828522

E-mail: info@leuze.co.kr
www.leuze.co.kr

Leuze electronic San. Ve Tic. Ltd.Şti.

Fatih Sultan Mehmet Mah.

Aheste Sok. No.7 TR-34764
Ümraniye / İstanbul

Tel. +90 216 456 6704
Fax +90 216 456 3650
info.tr@leuze.com

www.leuze.com.tr

 

Navea Electronics FZE

P.O Box: 449246
Jebel Ali Free Zone
Dubai

E-mail: info@naveaelectronics.com
Tel.: +971 (0) 4 4497293

Scroll up

 

L

Leuze electronic S.E.A. Pte Ltd

3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410
E-mail: info.sg@leuze.com
www.leuze.com

Leuze electronic San.ve.Tic.Ltd.Şti.

Şerifali Mah. Bayraktar Bulvarı
Şehit Sokak No: 12 Şerifali
TR - Ümraniye/İSTANBUL

Tel.: +90 216 456 6704
Fax: + 90 216 456 3650

E-mail: info.tr@leuze.com
www.leuze.com.tr

 
IES International Industrial Engineering Services

Lebanon, Zouk Mikael, Espace 2000 str., Hanna und Zaiter bld., 4th floor
PO Box: 172 Zouk Mikael, Lebanon

Tel.: +961 9 225708
Tel.: +961 3 722810
Fax: +961 9 225708

E-mail: ghassan.abouarraj@ies-intl.com
E-mail: ghada.rassi@ies-intl.com
www.ies-intl.com

Lapp Miltronic

Aukštaičių g. 6
LT-11341 Vilnius
Lithuania

Tel.: +370 5 2 780 390
Fax: +371 67501909

E-mail: info.lt@lappgroup.com
www.lt.lappgroup.com

Leuze electronic nv/sa

Steenweg Buda 50
B-1830 Machelen

Tel.: +32 2253 16-00
Fax: +32 2253 15-36

E-mail: info@leuze.be
www.leuze.be

Lapp Miltronic Baltic

Ulbrokas 44a, 1021 Riga
Latvia

Tel.: +371 67501900
Fax: +371 67501909

E-mail: info.lv@lappgroup.com
www.lv.lappgroup.com

   
   

Scroll up

 

M

Leuze electronic San.ve.Tic.Ltd.Şti.

Fatih Sultan Mehmet Mah.

Aheste Sok. No.7 TR-34764
Ümraniye / İstanbul

Tel. +90 216 456 6704
Fax +90 216 456 3650
info.tr@leuze.com

www.leuze.com.tr

 

Tipteh d.o.o. Skopje

Ul. Jani Lukrovski br. 2/33, 1000 Skopje
1000 Skopje

Tel.: +389 70 399 474
Fax: +389 23 174 197

E-mail: tipteh@on.net.mk

Leuze electronic S.A. de C.V.

Simón Bolívar 224 Of. 103, Col. Chepevera
C.P. 64030, Monterrey, N.L.
Mexico

Tel.: +52 (81) 2721-7720

E-mail: info.mx@leuze.com
www.leuze.com.mx

Leuze electronic S.E.A. Pte Ltd

3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410

E-mail: info.sg@leuze.com
www.leuze.com

Scroll up

 

N

Sabrow Hi-Tech E. und A. Ltd.

4 Kelechi street
Rumuogba
Port Harcourt

Tel.: +234 80333 86366
Fax: +234 80333 84463518

E-mail: sab_aneke@yahoo.com

Leuze electronic S.A. de C.V

Simón Bolívar 224 Of. 103, Col. Chepevera
C.P. 64030, Monterrey, N.L.
Mexico

Tel.: +52 (81) 2721-7720

E-mail: info.mx@leuze.com
www.leuze.com.mx

Leuze electronic BV

De Ooyen 15-C
4191 PB Geldermalsen

Tel.: +31 418 65 35-44

E-mail: sales.nl@leuze.com
www.leuze.nl

Elteco A/S

Floodmyrvegen 24
N-3946 Porsgrunn

Tel.: +47 35 56 20-70
Fax: +47 35 56 20-99

E-mail: firmapost@elteco.no
www.elteco.no

Leuze electronic PTY LTD

Unit 2/843 Mountain Highway
Bayswater
AU - VIC, 3153

Tel.: 1300 538 933
Fax: +61 3 9738 2677

E-mail: sales@leuze.com.au
www.leuze.com.au

Scroll up

 

O

Leuze electronic San.ve.Tic.Ltd.Şti.

Fatih Sultan Mehmet Mah.

Aheste Sok. No.7 TR-34764
Ümraniye / İstanbul

Tel. +90 216 456 6704
Fax +90 216 456 3650
info.tr@leuze.com

www.leuze.com.tr

 

Navea Electronics FZE

P.O Box: 449246
Jebel Ali Free Zone
Dubai

E-mail: info@naveaelectronics.com
Tel.: +971 (0) 4 4497293

Scroll up

 

P

Leuze electronic S.A. de C.V

Simón Bolívar 224 Of. 103, Col. Chepevera
C.P. 64030, Monterrey, N.L.
Mexico

Tel.: +52 (81) 2721-7720

E-mail: info.mx@leuze.com
www.leuze.com.mx

Leuze electronic Ltda.

Av. Leonardo da Vinci, 1190
Vila Guarani
04313-001 São Paulo – SP

Tel.: +55 11 5180-6130
Fax: +55 11 5181-6141

E-mail: vendas@leuze.com
www.leuze.com.br

Leuze electronic S.E.A. Pte Ltd

3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410
E-mail: info.sg@leuze.com
www.leuze.com

Leuze electronic San.ve.Tic.Ltd.Şti

Şerifali Mah. Bayraktar Bulvarı
Şehit Sokak No: 12 Şerifali
TR - Ümraniye/İSTANBUL

Tel.: +90 216 456 6704
Fax: + 90 216 456 3650

E-mail: info.tr@leuze.com
www.leuze.com.tr

 
Significant Technologies Private Limited

D 395, Baig Road, Phase I
Johar Town
Lahore /Pakistan

Tel.: +92 42 35977743 - 4
E-mail: info@significant-tech.com
www.significant-tech.com

Leuze electronic Polska Sp. z o.o

Hutnicza 6
40-241 Katowice

Tel.: +48 32 438 86 80

E-mail: Sprzedaz.PL@leuze.com
www.leuze.com

LA2P Lda.

Rua Teófilo Braga,156A-Escrit.
F-Ed. S. Domingos, Cabeco do Mouro
2785-122 S. Domingos de Rana

Tel.: +351 214 447070
Fax: +351 214 447075

E-mail: la2p@la2p.pt
www.la2p.pt

Leuze electronic Ltda.

Av. Leonardo da Vinci, 1190
Vila Guarani
04313-001 São Paulo – SP

Tel.: +55 11 5180-6130
Fax: +55 11 5181-6141

E-mail: vendas@leuze.com
www.leuze.com.br

Scroll up

 

Q

Leuze electronic San. Ve Tic. Ltd.Şti.

Fatih Sultan Mehmet Mah.

Aheste Sok. No.7 TR-34764
Ümraniye / İstanbul

Tel. +90 216 456 6704
Fax +90 216 456 3650
info.tr@leuze.com

www.leuze.com.tr

 

Navea Electronics FZE

P.O Box: 449246
Jebel Ali Free Zone
Dubai

E-mail: info@naveaelectronics.com
Tel.: +971 (0) 4 4497293

Scroll up

 

R

O'Boyle s.r.l.

P-ta Stefan Furtuna nr. 5 ap. 9/1
RO-300199 Timisoara

Tel.: +40 2 56201346
Fax: +40 2 56221036

E-mail: office@oboyle.ro
www.oboyle.ro

Tipteh d.o.o. Beograd

Mose Pijade 17a
11224 Vrcin, Belgrade
Serbia

Tel.: +381 11 3131 057
Fax: +381 11 3018 326

www.tipteh.rs

Scroll up

 

S

Leuze electronic San.ve.Tic.Ltd.Şti.

Fatih Sultan Mehmet Mah.

Aheste Sok. No.7 TR-34764
Ümraniye / İstanbul

Tel. +90 216 456 6704
Fax +90 216 456 3650
info.tr@leuze.com

www.leuze.com.tr


Techno Engineering Trading Co.

Ali Bin Abi Talib St Old Industrial City Riyadh
Saudi Arabia

E-mail: info@technogroup.com.sa
Tel.: +966 112 950943

Leuze electronic Sweden AB

Gruvgatan 39B
SE-421 30 Västra Frölunda

Tel.: +46 (0) 140 222 00

E-mail: leuze.se@leuze.com
www.leuze.se

Leuze electronic Singapore Pte. Ltd

3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410

E-mail: info.sg@leuze.com
www.leuze.com

Tipteh d.o.o.

Ulica Ivana Roba 23
SI-1000 Ljubljana

Tel.: +386 1200 51-50
Fax: +386 1200 51-51

E-mail: info@tipteh.si
www.tipteh.com/si
www.tipteh.com/

Schmachtl SK s.r.o.

Valchárska 3
SK 82109 Bratislava 2

Tel.: +421 2 58275600
Fax: +421 2 58275601

E-mail: office@schmachtl.sk
www.schmachtl.sk

Leuze electronic S.A. de C.V

Simón Bolívar 224 Of. 103, Col. Chepevera
C.P. 64030, Monterrey, N.L.
Mexico

Tel.: +52 (81) 2721-7720

E-mail: info.mx@leuze.com
www.leuze.com.mx

Scroll up

 

T

Leuze electronic S.E.A. Pte Ltd

3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410

E-mail: info.sg@leuze.com
www.leuze.com

Leuze electronic San.ve.Tic.Ltd.Şti.

Fatih Sultan Mehmet Mah.

Aheste Sok. No.7 TR-34764
Ümraniye/İstanbul

Tel.: + 90 216 456 6704
Fax: + 90 216 456 3650

E-mail: info.tr@leuze.com
www.leuze.com.tr

Leuze electronic S.E.A. Pte Ltd
3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410

E-mail: info.sg@leuze.com
www.leuze.com

Scroll up

 

U

SV Altera LLC

V. Gavela blv., 4
03124 Kyiv

Tel.: +38 044 496 1888
Fax: +38 044 496 1818

E-mail: office@sv-altera.com
www.svaltera.ua

Leuze electronic, Inc.

2510 Northmont Parkway, Suite N
Duluth, GA 30096

Tel.: +1 470 508-3600

E-mail: info.us@leuze.com
www.leuze.com

Leuze electronic Ltda.

Av. Leonardo da Vinci, 1190
Vila Guarani
04313-001 São Paulo – SP

Tel.: +55 11 5180-6130
Fax: +55 11 5181-6141

E-mail: vendas@leuze.com
www.leuze.com.br

Scroll up

 

V

Leuze electronic Ltda.

Av. Leonardo da Vinci, 1190
Vila Guarani
04313-001 São Paulo – SP

Tel.: +55 11 5180-6130
Fax: +55 11 5181-6141

E-mail: vendas@leuze.com
www.leuze.com.br

Leuze electronic S.E.A. Pte Ltd

3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410

E-mail: info.sg@leuze.com
www.leuze.com

Scroll up

 

Z

Countapulse Controls (PTY.) Ltd.

P.O.Box 40393
RSA-Cleveland 2022

Tel.: +27 116 1575-56
Fax: +27 116 1575-13

E-mail: clive@countapulse.co.za

 
TEPM Technological Environmental Project Managers (Pty) Ltd.

Cape Town Office
Workshop 17
Newlands Cricket Ground
146 Campground Road, Newlands
Cape Town
Tel.: +27 21 701 2492
Fax: +27 21 701 5902

Johannesburg Office
Workshop 17
138 West Street
Sandton, Johannesburg

Tel.: +27 82 823 4173

E-mail: admin@tepm.com
www.tepm.com
 

 


 

Production and development:

C  D  M  S  U

Scroll up

 

C

Leuze electronic Assembly Co., Ltd.

Floor 1, Building 8, Zhongyuntai
Technology Industry Park Tangtou Community the first Road,
Shiyang Street, Bao An District,
Shenzhen 518059 P.R. China

E-mail: info.cn@leuze.com
www.leuze.com.cn

Leuze engineering Czech s.r.o.

Pod Vrchem 1201/51a
312 00 Plzeň

Tel.: +420 373 036 523

E-mail: office.cz@leuze.com
www.leuze-engineering.com

Scroll up

 

D

Leuze electronic Assembly GmbH

Stützenstrasse 3
DE-89619 Unterstadion

Tel.: +49 7393 9508-0

E-mail: assembly@leuze.de
www.leuze-electronic-assembly.com

Scroll up

 

M

Leuze electronic Malaysia Sdn Bhd,

PT. 19100, Jalan Nobat 9
Taman Perindustrian Bukit Rambai Melaka
MY-75260 Tanjong Minyak, Melaka

E-mail: info.my@leuze.com
www.leuze.com.my

Nach oben

 

S

Leuze electronic S.E.A. Pte Ltd

3A International Business Park
Tower B, #08-14, Icon@IBP
Singapore 609935

Tel.: +65 6661 0400
Fax: +65 6661 0410

E-mail: info.sg@leuze.com
www.leuze.com

Scroll up

 

U

Leuze electronic, Inc.

55395 Lyon Industrial Drive
US-New Hudson, MI 48165

Tel.: +1 470 508-3600

E-mail: info.us@leuze.com
www.leuze.com