Laser scanners
The ROD 300 series laser scanners for measurement tasks in production and the ROD 500 series for AGV navigation ensure manufacturing and logistics processes can be designed for maximum efficiency. The devices are equipped with LiDAR technology (Light Detection and Ranging). The integrated window monitoring supports predictive maintenance and thus enables high system availability. Thanks to the compact design of 80 x 80 x 80 mm, the laser scanners can also be perfectly integrated into confined production environments and small automated guided vehicles (AGVs). The high angular resolution of 0.025° means measurement tasks in production can be carried out with the highest level of detail and production processes can be implemented extremely efficiently, including in terms of resources. With a scanning frequency of 80 Hz, even fast-moving objects in intralogistics are reliably detected – for example during container inspections. In this way, continuous conveyors can be automated with the highest possible throughput.
New laser scanner series with LiDAR technology for contour measurement and navigation
Maximum efficiency in manufacturing and logistics processes thanks to high angle resolution and predictive maintenance
The new laser scanners in the ROD 300 series for contour measurement and the ROD 500 series as a high-resolution variant for navigation tasks are characterized by high scanning rates with simultaneously high angular resolution. Manufacturing and logistics processes can thus be designed with maximum efficiency. With a scanning frequency of 80 Hz, even fast-moving objects can be reliably detected. The integrated window monitoring supports predictive maintenance and ensures high system availability. Thanks to their compact design, the laser scanners can also be integrated into confined production environments and small automated guided vehicles (AGVs).