1D/2D hand-held scanners
Mobile bar code readers can read all common bar codes and 2D-codes at various positions in warehousing and logistics omnidirectionally. Depending on the area of application, versions with cable-connected interface for RS 232 or USB interface as well as wireless scanners with Bluetooth interface are available. Configuration can be performed using configuration codes or software.
Overview
Article list
Article list
Product selector
Filter
Results list: 19 products found
IT 2105ISR-3USB-CLHE
Wireless mobile 2D-code reader
Part no.:
50154429
- Series: IT 2105
- Interface: RS 232, USB, PS/2
- Code types, readable: Maxicode, 2/5 Interleaved, Aztec, Codabar, Codablo...
- Reading distance, max.: 0 ... 1,033 mm
IT 2105ISR-3-CLE
Wireless mobile 2D-code reader
Part no.:
50154428
- Series: IT 2105
- Interface: RS 232, USB, PS/2
- Code types, readable: EAN 8/13, 2/5 Interleaved, Aztec, Codabar, Code 12...
- Reading distance, max.: 0 ... 1,033 mm
IT 2100ISR-3USBE
Mobile 2D-code reader
Part no.:
50154427
- Series: IT 2100
- Interface: RS 232, USB, PS/2
- Code types, readable: PDF417, 2/5 Interleaved, Aztec, Codabar, Codablock...
- Reading distance, max.: 0 ... 1,033 mm
IT 2100ISR-3E
Mobile 2D-code reader
Part no.:
50154426
- Series: IT 2100
- Interface: RS 232, USB, PS/2
- Code types, readable: GS1 Databar, 2/5 Interleaved, Aztec, Codabar, Code...
- Reading distance, max.: 0 ... 1,033 mm
IT 1962gSR-2USB-9BFWC
Wireless mobile 2D-code reader
Part no.:
50154425
- Series: IT19xx
- Interface: PS/2, RS 232, USB
- Code types, readable: QR code, 2/5 Interleaved, Aztec, Codabar, Code 128...
- Reading distance, max.: 0 ... 1,115 mm
IT 1962gSR-2USB-9
Wireless mobile 2D-code reader
Part no.:
50154424
- Series: IT19xx
- Interface: PS/2, RS 232, USB
- Code types, readable: Code 128, 2/5 Interleaved, Aztec, Codabar, Code 39...
- Reading distance, max.: 0 ... 1,115 mm
IT 1960gSR-2USB-R
Mobile 2D-code reader
Part no.:
50154422
- Series: IT19xx
- Interface: PS/2, RS 232, USB
- Code types, readable: GS1 Databar Stacked, 2/5 Interleaved, Aztec, Codab...
- Reading distance, max.: 0 ... 1,115 mm
IT 1960gSR-2-R
Mobile 2D-code reader
Part no.:
50154421
- Series: IT19xx
- Interface: PS/2, RS 232, USB
- Code types, readable: GS1 Databar Limited, 2/5 Interleaved, Aztec, Codab...
- Reading distance, max.: 0 ... 1,115 mm
HCR 250-C1-020/SET
Mobile 2D-code reader
Part no.:
50153909
- Series: HCR 2xx
- Interface: RS 232, USB
- Code types, readable: QR code, 2/5 Interleaved, Codabar, Codablock, Code...
- Reading distance, max.: 30 ... 350 mm
HCR 230-C1-018/SET
Mobile 2D-code reader
Part no.:
50153908
- Series: HCR 2xx
- Interface: RS 232, USB
- Code types, readable: Code 93, 2/5 Interleaved, Codabar, Codablock, Code...
- Reading distance, max.: 30 ... 350 mm
IT 1990i SR-3
Mobile 2D-code reader
Part no.:
50144927
- Series: IT19xx
- Interface: RS 232, USB, PS/2
- Code types, readable: Micro PDF, 2/5 Interleaved, Aztec, Codabar, Code 1...
- Reading distance, max.: 0 ... 837 mm
IT 1472g-2D-2 USB-KIT
Wireless mobile 2D-code reader
Part no.:
50144031
- Series: IT147xg
- Interface: PS/2, RS 232, USB
- Code types, readable: GS1 Databar, 2/5 Interleaved, Aztec, Codabar, Coda...
- Reading distance, max.: 5 ... 400 mm
Part data of: 20/09/2026