Reflectors and reflective tapes
Sensors that operate according to the reflection principle need high-quality reflectors in order to function. Reflectors for all conceivable applications and environmental conditions are available to ensure an optimum detection result at all times.
Overview
Article list
Reflectors
How reliably retro-reflective sensors detect depends on the choice of reflector. We offer reflectors with plastic or stainless steel housings as well as reflective tapes for different requirements: Reflectors in the advanced segment are often used in the food and pharmaceutical industries due to their resistance to cleaning agents. The Solidchem reflectors made of chemically resistant plastic are also characterized by their high temperature resistance.
Reflectors from the Extended segment are suitable for production areas with high humidity or high temperature differences.
Article list
Product selector
Filter
Results list: 119 products found
REF 6-A-50x80
Reflective tape
Part no.:
50156291
- Type of reflector: Reflective tape
- Direction-dependent: Yes
- Type of fastening: Self-adhesive
- Reflective surface, width: 50 mm
REF 9-A-25x400
Reflective tape
Part no.:
50155784
- Type of reflector: Reflective tape
- Direction-dependent: Yes
- Type of fastening: Self-adhesive
- Reflective surface, width: 25 mm
REF 9-A-50x400
Reflective tape
Part no.:
50155783
- Type of reflector: Reflective tape
- Direction-dependent: Yes
- Type of fastening: Self-adhesive
- Reflective surface, width: 50 mm
REF 6-A-14x45-SET
Reflective tape
Part no.:
50153686
- Type of reflector: Reflective tape
- Direction-dependent: Yes
- Type of fastening: Self-adhesive
- Reflective surface, width: 15 mm
MTKS 20x20.SC
Reflector
Part no.:
50151449
- Type of reflector: Reflector
- Direction-dependent: No
- Type of fastening: Through-hole mounting, Adhesive
- Reflective surface, width: 20 mm
TKS 50x50.1.SC
Reflector
Part no.:
50151448
- Type of reflector: Reflector
- Direction-dependent: No
- Type of fastening: Adhesive, Through-hole mounting
- Reflective surface, width: 51.3 mm
REF 4-A-5x34
Reflective tape
Part no.:
50148398
- Type of reflector: Reflective tape
- Direction-dependent: No
- Type of fastening: Self-adhesive
- Reflective surface, width: 5 mm
REF 6-A-10,5x12,5
Reflective tape
Part no.:
50147229
- Type of reflector: Reflective tape
- Direction-dependent: Yes
- Type of fastening: Self-adhesive
- Reflective surface, width: 10.5 mm
REF 6-A-7x11
Reflective tape
Part no.:
50147228
- Type of reflector: Reflective tape
- Direction-dependent: Yes
- Type of fastening: Self-adhesive
- Reflective surface, width: 7 mm
REF 6-A-17x205
Reflective tape
Part no.:
50146390
- Type of reflector: Reflective tape
- Direction-dependent: Yes
- Type of fastening: Self-adhesive
- Reflective surface, width: 17.4 mm
REF 4-A-25x45700
Reflective tape
Part no.:
50145206
- Type of reflector: Reflective tape
- Direction-dependent: No
- Type of fastening: Self-adhesive
- Reflective surface, width: 25 mm
MTKS 35x35
Reflector
Part no.:
50142545
- Type of reflector: Reflector
- Direction-dependent: No
- Type of fastening: Through-hole mounting
- Reflective surface, width: 35 mm
Part data of: 20/09/2026