DDLS 500 with 100 Mbit/s real-time transmission
The DDLS 500 is a data transmission photoelectric sensor that, in addition to a high transmission rate of 100 Mbit/s, sets new standards – above all with respect to usability. An integrated alignment laser enables fast and precise mounting. Via the integrated web server, device diagnostics can be called up from any location.
Overview
Article list
Article list
Product selector
Filter
Results list: 81 products found
Combination product
DDLS 508 200.3 L H
Optical data transmission
Part no.:
50132935
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Operation of parallel light axes, Heating, Integra...
DDLS 508 200.4 L H
Optical data transmission
Part no.:
50132936
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Heating, Integrated laser alignment aid, Not influ...
Combination product
DDLS 508 120.3 L H
Optical data transmission
Part no.:
50132933
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Not influenced by reflective surfaces, Heating, In...
DDLS 508 120.4 L H
Optical data transmission
Part no.:
50132934
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Integrated laser alignment aid, Heating, Not influ...
Combination product
DDLS 508 40.3 L H
Optical data transmission
Part no.:
50132931
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Operation of parallel light axes, Heating, Integra...
DDLS 508 40.4 L H
Optical data transmission
Part no.:
50132932
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Not influenced by reflective surfaces, Heating, In...
Combination product
DDLS 508 200.3 L
Optical data transmission
Part no.:
50132929
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Not influenced by reflective surfaces, Integrated ...
DDLS 508 200.4 L
Optical data transmission
Part no.:
50132930
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Not influenced by reflective surfaces, Integrated ...
Combination product
DDLS 508 120.3 L
Optical data transmission
Part no.:
50132927
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Integrated laser alignment aid, Not influenced by ...
DDLS 508 120.4 L
Optical data transmission
Part no.:
50132928
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Operation of parallel light axes, Integrated laser...
Combination product
DDLS 508 40.3 L
Optical data transmission
Part no.:
50132925
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Integrated laser alignment aid, Not influenced by ...
DDLS 508 40.4 L
Optical data transmission
Part no.:
50132926
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Operation of parallel light axes, Integrated laser...
Combination product
DDLS 508 200.3 H
Optical data transmission
Part no.:
50132923
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Heating, Not influenced by reflective surfaces, Op...
DDLS 508 200.4 H
Optical data transmission
Part no.:
50132924
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Heating, Not influenced by reflective surfaces, Op...
Combination product
DDLS 508 120.3 H
Optical data transmission
Part no.:
50132921
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Operation of parallel light axes, Heating, Not inf...
DDLS 508 120.4 H
Optical data transmission
Part no.:
50132922
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Heating, Not influenced by reflective surfaces, Op...
Combination product
DDLS 508 40.3 H
Optical data transmission
Part no.:
50132919
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Operation of parallel light axes, Heating, Not inf...
DDLS 508 40.4 H
Optical data transmission
Part no.:
50132920
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Not influenced by reflective surfaces, Heating, Op...
Combination product
DDLS 508 200.3
Optical data transmission
Part no.:
50132917
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Not influenced by reflective surfaces, Operation o...
DDLS 508 200.4
Optical data transmission
Part no.:
50132918
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Not influenced by reflective surfaces, Operation o...
Combination product
DDLS 508 120.3
Optical data transmission
Part no.:
50132915
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Not influenced by reflective surfaces, Operation o...
DDLS 508 120.4
Optical data transmission
Part no.:
50132916
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Operation of parallel light axes, Not influenced b...
Combination product
DDLS 508 40.3
Optical data transmission
Part no.:
50132913
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Operation of parallel light axes, Not influenced b...
DDLS 508 40.4
Optical data transmission
Part no.:
50132914
- Interface: PROFINET, PROFINET IRT, EtherNet TCP/IP
- Special version: Not influenced by reflective surfaces, Operation o...
Part data of: 18/09/2025