DRT25C.3/2X-M12

Dynamic reference diffuse sensor

Part no.: 50146841

Delivery time approx. 10 business days
Icon Icon Icon Icon Icon Icon
Series 25C
Operating principle Reference teach on background
Operating range 0.05 ... 0.2 m, Max. distance to reference surface
Adjustment range 50 ... 200 mm
Light source LED, Red
Wavelength 645 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 40 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, NPN
Switching principle Light switching
Switching frequency 750 Hz, (Teach level 1: 500 Hz)
Response time 0.66 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material PUR
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 42.7 mm x 30 mm
Housing material Plastic
Plastic housing ABS
Lens cover material Plastic
Net weight 22 g
Housing color Red
Type of fastening Through-hole mounting with M4 thread
Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Teach button
Function of the operational control Teach-in on reference surface
Ambient temperature, operation -10 ... 50 °C, Temperature compensation ±15°C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270903
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ECLASS 10.0 27270903
ECLASS 11.0 27270903
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
ETIM 7.0 EC001821
ETIM 8.0 EC001821
ETIM 9.0 EC001821
ETIM 10.0 EC001821
3D-CAD model - zip
EPLAN macro - edz
Operating instructions - pdf
Data sheet - pdf
Product brochure - pdf
Product flyer - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf