IS D18MM/4NC-16N

Inductive switch

Part no.: 50153134

Delivery time approx. 25 business days
Icon Icon Icon
Series D18
type. operating range limit Sn 16 mm
Operating range Sa 0 ... 12.96 mm
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 15 mA
Temperature drift, max. (in % of Sr) 15 %, Over the entire operating temperature range
Repeatability, max. (in % of Sr) 5 %, For UB = 20 … 30 V DC, ambient temperature Ta = 23 °C ± 5 °C
Switching hysteresis 15 %
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Residual current, max. 0.1 mA
Voltage drop ≤ 2.5 V
Switching element Transistor, PNP
Switching principle NC (normally closed)
Switching frequency 400 Hz
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PVC
Cable color Gray
Number of conductors 3 -wire
Wire cross section 0.2 mm²
Design Cylindrical
Dimension (Ø x L) 18 mm x 69 mm
Thread size M18 x 1 mm
Type of installation Non-embedded
Housing material Metal
Metal housing Copper-nickel alloy
Sensing face material Plastic, Polybutylene (PBT)
Net weight 108 g
Housing color Red, RAL 3000
Silver
Type of fastening Mounting thread
Via optional mounting device
Standard measuring plate 48 x 48 mm², Fe360
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -25 ... 70 °C
Degree of protection IP 67
Protection class II
Test procedure for EMC in accordance with standard IEC 61000-4-2
IEC 61000-4-3
IEC 61000-4-4
Standards applied IEC 60947-5-2
Aluminum 0.42
Stainless steel 0.75
Copper 0.35
Brass 0.45
Fe360 steel 1
Customs tariff number 85365019
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ECLASS 15.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ETIM 10.0 EC002714
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf