SETLS5B-200-M12+LE5BNX-200-M12
Throughbeam photoelectric sensor transmitter set
Part no.:
50150871
Delivery time approx. 10 business days
| Series | 5B |
| Operating principle | Throughbeam principle |
| Device type | Set (transmitter and receiver) |
| Special version | Article set |
| Operating range | 0 ... 10 m (guaranteed operating range) |
| Operating range limit | 0 ... 15 m (typical operating range) |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 20 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, NPN |
| Switching principle | Dark switching (light switching by reversing polarity of UB) |
| Switching frequency | 900 Hz |
| Response time | 0.56 ms |
| Readiness delay | 300 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable with connector |
| Cable length | 200 mm |
| Sheathing material | PVC |
| Cable color | Black |
| Number of conductors | 3 -wire |
| Wire cross section | 0.14 mm² |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 11 mm x 32.4 mm x 20 mm |
| Housing material | Plastic |
| Plastic housing | PC-ABS |
| Lens cover material | Plastic |
| Net weight | 40 g |
| Housing color | Black Red |
| Type of fastening | Two M3 threaded sleeves Via optional mounting device |
| Recommended tightening torque for M3 fastening | 0.9 N·m |
| Compatibility of materials | ECOLAB |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, operation | -40 ... 60 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270901 |
| ECLASS 8.0 | 27270901 |
| ECLASS 9.0 | 27270901 |
| ECLASS 10.0 | 27270901 |
| ECLASS 11.0 | 27270901 |
| ECLASS 12.0 | 27270901 |
| ECLASS 13.0 | 27270901 |
| ECLASS 14.0 | 27270901 |
| ECLASS 15.0 | 27270901 |
| ETIM 5.0 | EC002716 |
| ETIM 6.0 | EC002716 |
| ETIM 7.0 | EC002716 |
| ETIM 8.0 | EC002716 |
| ETIM 9.0 | EC002716 |
| ETIM 10.0 | EC002716 |