LS33CI.XR1/XX-M8
Throughbeam photoelectric sensor transmitter
Series | 33C |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Application | Detection of products in bag packaging |
Operating range | 0 ... 180 m (guaranteed operating range) |
Operating range limit | 0 ... 220 m (typical operating range) |
Light source | LED, Infrared |
Wavelength | 860 nm |
Transmitted-signal shape | Pulsed |
LED group | Exempt group (in acc. with EN 62471) |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 20 mA |
Readiness delay | 300 ms |
Number of connections | 1 Piece(s) |
Function | Voltage supply |
Type of connection | Connector |
Thread size | M8 |
Type | Male |
Material | Stainless steel |
No. of pins | 4 -pin |
Dimension (W x H x L) | 18.8 mm x 52.8 mm x 32.4 mm |
Housing material | Stainless steel |
Material of operational control | Plastic (POM Hostaform C9021, copolyester Tritan TX1001), non-diffusive |
Housing roughness | Ra ≤ 0,8, Typical value for the stainless steel housing |
Stainless steel housing | AISI 316L, DIN X2CrNiMo17132, W.No1.4404 |
Lens cover material | Plastic (PMMA+) with scratch-resistant Indium protective coating |
Net weight | 120 g |
Housing color | Silver |
Type of fastening | Housing fit |
Compatibility of materials | CleanProof+ ECOLAB Johnson Diversey |
Operational controls | 270° potentiometer |
Function of the operational control | Sensitivity adjustment |
Ambient temperature, operation | -40 ... 70 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 68 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 13.0 | 27270901 |
ECLASS 14.0 | 27270901 |
ECLASS 15.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 9.0 | EC002716 |
ETIM 10.0 | EC002716 |