KB 900-3000

Interconnection cable

Part no.: 50131529

Delivery time approx. 25 business days
Icon
Suitable for BCL 900i series bar code readers
Type of connection Connector
Thread size M12
Type Female
No. of pins 17 -pin
Encoding A-coded
Version Axial
Connector, LED No
Type of connection Sub-HD
Version Axial
No. of pins 25 -pin
Type Male
Sheathing color Blue
Shielded Yes
Cable design Interconnection cable
Cable length 3,000 mm
Suitability for drag chains No
Net weight 175 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855