LE35CI.XR1/LG-200-M12
Throughbeam photoelectric sensor receiver
Series | 35C |
Operating principle | Throughbeam principle |
Device type | Receiver |
Application | Detection of products in bag packaging |
Operating range | see transmitter |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 20 mA |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, Push-pull |
Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) |
Switching element | Transistor, Push-pull |
Switching principle | Dark switching (PNP)/light switching (NPN) |
Switching frequency | 100 Hz |
Response time | 5 ms |
Readiness delay | 300 ms |
Type | IO-Link |
COM mode | COM2 |
Profile | Smart sensor profile |
Min. cycle time | COM2 = 2.3 ms |
Specification | V1.1 |
Device ID | 6117 |
SIO-mode support | Yes |
Number of connections | 1 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Cable with connector |
Cable length | 200 mm |
Sheathing material | PVC |
Cable color | Black |
Wire cross section | 0.2 mm² |
Thread size | M12 |
Type | Male |
Material | Stainless steel |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 18.8 mm x 55.3 mm x 32.4 mm |
Housing material | Stainless steel |
Material of operational control | Plastic (POM Hostaform C9021, copolyester Tritan TX1001), non-diffusive |
Housing roughness | Ra ≤ 0,8, Typical value for the stainless steel housing |
Stainless steel housing | AISI 316L, DIN X2CrNiMo17132, W.No1.4404 |
Lens cover material | Plastic (PMMA+) with scratch-resistant Indium protective coating |
Net weight | 120 g |
Housing color | Silver |
Type of fastening | Through-hole mounting Via optional mounting device |
Compatibility of materials | CleanProof+ ECOLAB Johnson Diversey |
Operational controls | 270° potentiometer |
Function of the operational control | Sensitivity adjustment |
Ambient temperature, operation | -40 ... 70 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 IP 68 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 13.0 | 27270901 |
ECLASS 14.0 | 27270901 |
ECLASS 15.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 9.0 | EC002716 |
ETIM 10.0 | EC002716 |