BCL 31 R1 M 100

Stationary bar code reader

Part no.: 50036275

Icon Icon Icon Icon
Results list: 2 products found
BCL 301i R1 M 100
Stationary bar code reader
Part no.: 50116289
  • Series: BCL 300i
  • Interface: MultiNet Plus
  • Modulus size, max.: 0.2 ... 0.5 mm
  • Functions: AutoConfig
Part no.: 50116289

2 Working Days

BCL 301i R1 M 100 D
Stationary bar code reader
Part no.: 50116288
  • Series: BCL 300i
  • Interface: MultiNet Plus
  • Modulus size, max.: 0.2 ... 0.5 mm
  • Functions: AutoConfig
Part no.: 50116288

2 Working Days

Series BCL 3x
Functions AutoControl
AutoReflAct
I/O
Multiple read / MultiScan
Reading gate control
Reference code comparison
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN 8/13
EAN 128
EAN Addendum
Pharma Code
UPC
Scanning rate, typical 1,000 scans/s
Reading distance 10 ... 220 mm
Light source Laser, Red
Wavelength 650 nm
Laser class 2, IEC/EN 60825-1:2007
Modulus size 0.2 ... 0.5 mm
Reading method Raster scanner
Scanning rate 1,000 scans/s
Beam deflection By means of rotating polygon mirror wheel + deflecting mirror
Light beam exit Lateral at angle less than 100°
Supply voltage UB 10 ... 30 V, DC
Power consumption, max. 3.2 W
Number of digital switching inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Switching current, max. 100 mA
Type RS 485
Function Process
Transmission protocol Adjustable
Type RS 232
Function Configuration via software
Service
Number of connections 1 Piece(s)
Function Connection to device
Type of connection Sub-D
Type Male
No. of pins 15 -pin
Design Cubic
Dimension (W x H x L) 90 mm x 120 mm x 43 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Glass
Net weight 400 g
Housing color Black
Red
Type of fastening Dovetail grooves
Screw type
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 65
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61000-4-2, -3, -4, -6
EN 61326-1
Test procedure for shock in accordance with standard EN 60068-2-27
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
3D-CAD model - zip
Configuration software - V406 with Docs - zip
Configuration software - V0405 RC04 - zip
Application Note - pdf
Package insert - pdf
Operating instructions - pdf