Camera-based 1D-/2D-code readers
Camera-based bar code readers for stationary use: These code readers reliably capture 1D- and 2D-codes; depending on the type, printed or directly marked, omnidirectional, static or in fast motion as well as inverse or mirrored codes. Various version are available with respect to size, protection classes IP 67 or 69K, speed or interfaces.
Overview
Details and downloads
Article list
Stationary 1D-/2D-code readers
Camera-based code readers for stationary use: These code readers reliably capture 1D and 2D codes; depending on the type, printed or directly marked, omnidirectional, static or in fast motion as well as inverse or mirrored codes. Various versions are available in terms of size, protection classes IP 67 or 69K, speed or interfaces.
Overview
| DCR 50/55 miniature scanner | DCR 100i compact scanner | DCR 200i compact scanner | Simple Vision Sensor DCR 1000i | LSIS 220 compact scanner | |
| Description | Compact 1D- and 2D-code readers | Compact 1D- and 2D-code reading | Fast 1D- and 2D-code reading with modular structure | 1D-/2D-code reading with one image processing sensor. Enhanced reading algorithm specially for DPM codes | Compact 1D- and 2D-code reading |
| Areas of application | Code reading on objects at a standstill or with slow movement speed in constrained spaces | Fast code reading on moving packaging, simultaneous reading of multiple codes, DPM code reading | Code reading on objects with high movement speed | Code reading on packaging for quality assurance or for detection of alignment on conveyor lines, multicode decoding, DPM code reading | Manual code reading and code reading in presentation mode |
| Integrated interfaces | RS232; USB | Ethernet TCP/IP/Modbus TCP, RS232 | RS232/422; TCP/IP; PROFINET; EtherNet/IP | I/O, TCP/IP, PROFINET, EtherNet/IP, FTP or SFTP | RS232; USB |
| Reading range | 30–425 mm | 40 - 550 mm | 40–800 mm | 50–2,000 mm, depending on optics | 50–330 mm |
| Image resolution | 1,280 x 960 pixels | 1080 x 1280 pixels | 1,280 x 960 pixels | 1,440 x 1,080 pixels; 736 x 480 pixels | 844 x 640 pixels |
| Module size | 0.127 – 0.528 mm | 0.08 - 0.5 mm | 0.1 – 1 mm | 0.1 – 1 mm | 0.127 – 1 mm |
| Ambient temperature (operation) | 0 – 50°C | 0 °C - 50 °C (32 °F - 122 °F) | 0–50°C (without heating), -30–50°C (with heating) | 0... 50°C | 0–40°C |
| Dimension (W x H x L) |
DCR 50: 31.6 × 12.7 × 27.5 mm DCR 55: 31.5 × 20 × 40.3 mm |
44 mm x 53 mm x 29 mm | 43×61×44 mm |
45 x 85 x 35 mm |
40×32×47 mm |
Article list
Product selector
Filter
Results list: 93 products found
DCR 108i ADJ-0608-412-R3M
Stationary 2D-code reader
Part no.:
50155491
- Series: DCR 100i
- Interface: RS 232, Ethernet
- Switching principle: Opto-coupled transistor, PNP, Opto-coupled transis...
- Code types, readable: UPC-E, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved, A...
DCR 108i ADJ-0608-312-R3M
Stationary 2D-code reader
Part no.:
50155490
- Series: DCR 100i
- Interface: RS 232, Ethernet
- Switching principle: Opto-coupled transistor, PNP, Opto-coupled transis...
- Code types, readable: QR code, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...
DCR 248i FIX-F2-102-I3-G-V
Stationary 2D-code reader
Part no.:
50154892
- Series: DCR 200i
- Interface: RS 232, PROFINET, RS 422, Ethernet
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: GS1 Databar Omnidirectional, 2/5 Interleaved, Azte...
DCR 108i ADJ-0608-412-R3M-F001
Stationary 2D-code reader
Part no.:
50154402
- Series: DCR 100i
- Interface: RS 232, Ethernet
- Switching principle: Opto-coupled transistor, NPN, Opto-coupled transis...
- Code types, readable: Code 32, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...
DCR 108i ADJ-0608-312-R3M-F001
Stationary 2D-code reader
Part no.:
50154401
- Series: DCR 100i
- Interface: RS 232, Ethernet
- Switching principle: Opto-coupled transistor, NPN, Opto-coupled transis...
- Code types, readable: Codabar, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...
DCR 248i FIX-L1-102-R3-V
Stationary 2D-code reader
Part no.:
50151587
- Series: DCR 200i
- Interface: RS 232, PROFINET, RS 422, Ethernet
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: UPC, 2/5 Interleaved, Aztec, Codabar, Code 128, Co...
DCR 258i FIX-F2-102-I3-V
Stationary 2D-code reader
Part no.:
50151106
- Series: DCR 200i
- Interface: RS 232, RS 422, EtherNet IP, Ethernet
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: EAN 8/13, 2/5 Interleaved, Aztec, Codabar, Code 12...
DCR 202i FIX-L1-102-R3-H
Stationary 2D-code reader
Part no.:
50149835
- Series: DCR 200i
- Interface: RS 232, RS 422, Ethernet
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: GS1 Databar, 2/5 Interleaved, Aztec, Codabar, Code...
DCR 248i FIX-L2-102-R3
Stationary 2D-code reader
Part no.:
50148608
- Series: DCR 200i
- Interface: RS 232, PROFINET, RS 422, Ethernet
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: Code 32, 2/5 Interleaved, Aztec, Codabar, Code 128...
DCR 202i FIX-L2-102-R3
Stationary 2D-code reader
Part no.:
50148607
- Series: DCR 200i
- Interface: RS 232, RS 422, Ethernet
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: Codabar, 2/5 Interleaved, Aztec, Code 128, Code 32...
DCR 248i FIX-L1-102-I3-V
Stationary 2D-code reader
Part no.:
50147775
- Series: DCR 200i
- Interface: RS 232, PROFINET, RS 422, Ethernet
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: Code 39, 2/5 Interleaved, Aztec, Codabar, Code 128...
DCR 202i FIX-L1-102-I3-V
Stationary 2D-code reader
Part no.:
50147774
- Series: DCR 200i
- Interface: RS 232, RS 422, Ethernet
- Switching principle: MOSFET semiconductor, +24 V switching, MOSFET semi...
- Code types, readable: GS1 Databar Stacked, 2/5 Interleaved, Aztec, Codab...
Part data of: 11/10/2026