BCL 90 CAT M 100

Stationary bar code reader

Part no.: 50035314

Icon Icon
Results list: 1 products found
BCL 900i SM 102
Stationary bar code reader
Part no.: 50129662
  • Series: BCL 900i
  • Interface: RS 232
  • Modulus size, max.: 0.33 ... 0.5 mm
  • Functions: LED indicator
Part no.: 50129662

2 Working Days

Series BCL 90
Functions Alignment mode
Code fragment technology
LED indicator
Reference code comparison
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN 8/13
EAN 128
UPC
Scanning rate, typical 800 scans/s
Bar codes per reading gate, max. number 50 Piece(s)
Reading distance 500 ... 2,100 mm
Light source Laser, Red
Wavelength 650 nm
Laser class 2, IEC/EN 60825-1:2007
Modulus size 0.3 ... 0.5 mm
Reading method Line scanner
Scanning rate 600 ... 1,200 scans/s
Beam deflection Via rotating polygon wheel
Light beam exit On face
Supply voltage UB 18 ... 30 V, DC
Power consumption, max. 16 W
Number of digital switching inputs 6 Piece(s)
Input current, max. 10 mA
Number of digital switching outputs 4 Piece(s)
Switching current, max. 100 mA
Type RS 232, RS 422, RS 485
Function Process
Transmission protocol Adjustable
Function Process
Transmission protocol Adjustable
Function Process
Transmission protocol Adjustable
Type RS 232
Function Configuration via software
Number of connections 2 Piece(s)
Function Data interface
Service interface
Voltage supply
Type of connection Sub-HD
Designation on device Host / Term
No. of pins 15 -pin
Type Male
Function Signal IN
Signal OUT
Voltage supply
Type of connection Sub-HD
Designation on device I/O
No. of pins 15 -pin
Type Female
Design Cubic
Dimension (W x H x L) 117 mm x 94 mm x 117 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Glass
Net weight 1,500 g
Housing color Black, RAL 9005
Red, RAL 3000
Type of fastening Mounting thread
Via optional mounting device
Type of display LED
Number of LEDs 4 Piece(s)
Type of configuration Software
Operational controls PC software
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -40 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 65
Protection class III
Test procedure for EMC in accordance with standard IEC 801
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for vibration in accordance with standard IEC 68.2.6
Customs tariff number 84719000
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
3D-CAD model - zip
Configuration software - V4.7.1 - zip
Package insert - pdf
Operating instructions - pdf