BT-SET-240C-E

Mounting bracket

Part no.: 540354

Results list: 1 products found
BT-SET-240CC-E
Mounting bracket set
Part no.: 540351
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Safety light curtains
Part no.: 540351

Delivery time approx. 10 business days
Suitable for product group Protective sensors
Suitable for MLD-M002, MLD-M003 deflecting mirror
MLD 500, MLD 300 multiple light beam safety devices
Type of fastening, at system Through-hole mounting
Type of fastening, at device Clampable
Type of mounting device Turning, 240°
Mounting device material Metal
Plastic
Shock absorber No
Customs tariff number 83024900
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ETIM 5.0 EC003015
ETIM 6.0 EC003015
3D-CAD model - BT-SET-240C-E - zip