BTU 053M.5F-D20-SS
Mounting system
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Contains | 10x |
| Suitable for product group | Switching sensors, cubic |
| Suitable for | 53 series sensors |
| Standard designation, stainless steel mounting device | V4A |
| Design of mounting device | Mounting system |
| Type of fastening, at system | For 20 mm rod |
| Type of fastening, at device | Screw type |
| Type of mounting device | Adjustable Turning, 360° |
| Mounting device material | Stainless steel |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |