CB-M12-5000S-8WF
Connection cable
Suitable for | COMPACTplus multiple light beam safety devices COMPACTplus safety light curtains SOLID -4, -2 safety light curtains |
Type of connection | Connector |
Number of conductors | 7 Piece(s) |
Shielded | Yes |
Cable design | Connection cable (open on one end) |
Cable diameter (external) | 6 mm |
Cable length | 5,000 mm |
Sheathing material | PUR |
Customs tariff number | 85444290 |
ECLASS 8.0 | 27069190 |
ECLASS 9.0 | 27069190 |
ETIM 5.0 | EC001578 |
ETIM 6.0 | EC001578 |