CPR14-225-b/T1
Safety light curtain receiver
| Series | COMPACTplus |
| Device type | Receiver |
| Application | Finger protection |
| Function package | Blanking |
| Functions | 1-beam reduced resolution 2-beam reduced resolution Additional 2-channel blanking circuit Fixed blanking can be taught in Floating blanking can be taught in Start/restart interlock (RES), selectable |
| Type | 4, IEC/EN 61496 |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | e, EN ISO 13849-1 |
| PFHD | 2.26E-08 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849 |
| Resolution | 14 mm |
| Protective field height | 225 mm |
| Synchronization | Optical between transmitter and receiver |
| Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 24 V, DC, -20 ... 20 % |
| Current consumption, max. | 160 mA, Without external load |
| Residual ripple | -5 ... 5 % |
| Fuse | External with max. 4 A semi time-lag |
| Number of digital switching inputs | 10 Piece(s) |
| Type | Digital switching input |
| Switching voltage high, min. | 18.2 V |
| Switching voltage low, max. | 2.5 V |
| Switching voltage, type. | 24 V |
| Voltage type | DC |
| Switching current, max. | 20 mA |
| Input resistance | 1,200 Ω |
| Function | Programmable |
| Function | Programmable |
| Function | Programmable |
| Function | Programmable |
| Function | Programmable |
| Function | Programmable |
| Function | Programmable |
| Function | Programmable |
| Function | Programmable |
| Function | Programmable |
| Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
| Number of digital switching outputs | 5 Piece(s) |
| Type | Safety-related switching output OSSD |
| Switching voltage high, min. | 18.2 V |
| Switching voltage low, max. | 2.5 V |
| Switching voltage, type. | 23 V |
| Voltage type | DC |
| Current load, max. | 650 mA |
| Load inductivity | 2,200,000 µH |
| Load capacity | 3.3 µF |
| Residual current, max. | 0.2 mA |
| Residual current, type. | 0.002 mA |
| Voltage drop | 1 V |
| Switching principle | +24 V switching |
| Switching element | Transistor, Push-pull |
| Switching principle | +24 V switching |
| Switching element | Transistor, Push-pull |
| Type | Digital switching output |
| Switching voltage high, min. | 18.2 V |
| Switching voltage low, max. | 2.5 V |
| Switching voltage, type. | 24 V |
| Voltage type | DC |
| Switching current, max. | 60 mA |
| Switching element | Transistor, PNP |
| Switching principle | +24 V switching |
| Function | Programmable signal output |
| Switching element | Transistor, PNP |
| Switching principle | +24 V switching |
| Function | Programmable signal output |
| Switching element | Transistor, PNP |
| Switching principle | +24 V switching |
| Function | Programmable signal output |
| Switching element | Transistor, PNP |
| Switching principle | +24 V switching |
| Function | Programmable signal output |
| Switching element | Transistor, NPN |
| Switching principle | 0 V switching |
| Function | Programmable signal output |
| Response time | 7 ms |
| Restart delay time | 100 ms |
| Number of connections | 2 Piece(s) |
| Function | Machine interface |
| Type of connection | Terminal |
| Cable gland | M20 |
| No. of pins | 12 -pin |
| Function | Local interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Plastic |
| No. of pins | 8 -pin |
| Permissible conductor cross section, type. | 0.75 mm² |
| Length of connection cable, max. | 100 m |
| Permissible cable resistance to load, max. | 1,000 Ω |
| Dimension (W x H x L) | 52 mm x 359 mm x 55 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Plastic / PMMA |
| Material of end caps | Plastic |
| Net weight | 900 g |
| Housing color | Yellow, RAL 1021 |
| Type of fastening | Groove mounting |
| Type of display | 7‑segment display LED |
| Number of LEDs | 4 Piece(s) |
| Type of configuration | Software Switch Teach-in |
| Operational controls | SafetyKey Slide switch |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Relative humidity (non-condensing) | 15 ... 95 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c TÜV NRTL US c UL US |
| US patents | US 6,418,546 B US 6,876,457 B |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272704 |
| ECLASS 9.0 | 27272704 |
| ETIM 5.0 | EC002549 |
| ETIM 6.0 | EC002549 |