CPR400/3-mx01/AR
Multiple light beam safety device receiver
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | COMPACTplus | 
| Device type | Receiver | 
| Function package | Muting | 
| Functions | 2 transmission channels, selectable Contactor monitoring (EDM) Muting restart override function Output for muting indicator Start/restart interlock (RES) Timing controlled 2-sensor muting Timing controlled 4-sensor muting  | 
                                
| Reflective element for laser alignment aid | No | 
| Integrated muting indicator | No | 
| Type | 4, IEC/EN 61496 | 
| SIL | 3, IEC 61508 | 
| SILCL | 3, IEC/EN 62061 | 
| Performance Level (PL) | e, EN ISO 13849-1 | 
| PFHD | 2.67E-08 per hour | 
| Mission time | 20 years, EN ISO 13849-1 | 
| Category | 4, EN ISO 13849 | 
| Number of beams | 3 Piece(s) | 
| Beam spacing | 400 mm | 
| Synchronization | Optical between transmitter and receiver | 
| Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection  | 
                                
| Supply voltage UB | 24 V, DC, -20 ... 20 % | 
| Current consumption, max. | 160 mA, Without external load | 
| Fuse | External with max. 4 A semi time-lag | 
| Number of digital switching inputs | 10 Piece(s) | 
| Type | Digital switching input | 
| Switching voltage high, min. | 18.2 V | 
| Switching voltage low, max. | 2.5 V | 
| Switching voltage, type. | 24 V | 
| Voltage type | DC | 
| Switching current, max. | 20 mA | 
| Input resistance | 1,200 Ω | 
| Assignment | Connection 2, pin 3 | 
| Number of safety-related switching outputs (OSSDs) | 2 Piece(s) | 
| Number of digital switching outputs | 5 Piece(s) | 
| Type | Safety-related switching output OSSD | 
| Switching voltage high, min. | 18.2 V | 
| Switching voltage low, max. | 2.5 V | 
| Switching voltage, type. | 23 V | 
| Voltage type | DC | 
| Current load, max. | 6 mA | 
| Load inductivity | 2,200,000 µH | 
| Load capacity | 3.3 µF | 
| Residual current, max. | 0.2 mA | 
| Residual current, type. | 0.002 mA | 
| Voltage drop | 1 V | 
| Switching element | Transistor, Push-pull | 
| Switching element | Transistor, Push-pull | 
| Type | Digital switching output | 
| Switching voltage high, min. | 18.2 V | 
| Switching voltage low, max. | 2.5 V | 
| Switching voltage, type. | 24 V | 
| Voltage type | DC | 
| Response time | 19 ms | 
| Restart delay time | 100 ms | 
| Number of connections | 6 Piece(s) | 
| Function | Machine interface | 
| Type of connection | Harting connector | 
| Cable length | 300 mm | 
| Sheathing material | PVC | 
| No. of pins | 15 -pin | 
| Function | Local input, muting sensor 1 | 
| Type of connection | Connector | 
| Designation on device | X1 | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Function | Local input, muting sensor 2 | 
| Type of connection | Connector | 
| Designation on device | X2 | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Function | Local input, muting sensor 3 | 
| Type of connection | Connector | 
| Designation on device | X3 | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Function | Local input, muting sensor 4 | 
| Type of connection | Connector | 
| Designation on device | X4 | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Function | Connection of external muting indicator and start/muting-restart button | 
| Type of connection | Connector | 
| Designation on device | X5 | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 5 -pin | 
| Length of connection cable, max. | 100 m | 
| Permissible cable resistance to load, max. | 10 Ω | 
| Dimension (W x H x L) | 52 mm x 1,034 mm x 55 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Material of end caps | Plastic | 
| Net weight | 2,700 g | 
| Housing color | Yellow, RAL 1021 | 
| Type of fastening | Groove mounting | 
| Type of display | 7‑segment display LED  | 
                                
| Number of LEDs | 4 Piece(s) | 
| Type of configuration | Software Switch  | 
                                
| Operational controls | Slide switch Via service interface  | 
                                
| Ambient temperature, operation | 0 ... 50 °C | 
| Ambient temperature, storage | -25 ... 50 °C | 
| Relative humidity (non-condensing) | 15 ... 95 % | 
| Degree of protection | IP 65 | 
| Protection class | III | 
| Approvals | c TÜV NRTL US c UL US  | 
                                
| US patents | US 6,418,546 B US 6,876,457 B  | 
                                
| Customs tariff number | 85365019 | 
| ECLASS 8.0 | 27272703 | 
| ECLASS 9.0 | 27272703 | 
| ETIM 5.0 | EC001832 | 
| ETIM 6.0 | EC001832 |