CR90-3000/BH

Safety light curtain receiver

Part no.: 584930

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Results list: 4 products found
MLC520R90-3000
Safety light curtain receiver
Part no.: 68002930
  • Series: MLC 500
  • Resolution: 90 mm
  • Type: 4, IEC/EN 61496
  • Performance Level (PL): e, EN ISO 13849-1
Part no.: 68002930

Delivery time approx. 25 business days
MLC500T90-3000
Safety light curtain transmitter
Part no.: 68000930
  • Series: MLC 500
  • Operating range, max.: 0 ... 20 m
  • Resolution: 90 mm
  • Type: 4, IEC/EN 61496
Part no.: 68000930

Delivery time approx. 10 business days
KD S-M12-5A-P1-150
Connection cable
Part no.: 50137014
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 15,000 mm
Part no.: 50137014

2 Working Days

KD S-M12-8A-P1-150
Connection cable
Part no.: 50135130
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 15,000 mm
Part no.: 50135130

2 Working Days

Customs tariff number 85365019
Diagnostic software - COMPACT DIAG V1.9 - zip
User's guide - COMPACT DIAG V1.9 - pdf
Operating instructions - pdf