CRT600/2/BH

Multiple light beam safety device transmitter/receiver

Part no.: 568460

Results list: 5 products found
MLD520-RT3M
Multiple light beam safety device transceiver
Part no.: 66558200
  • Series: MLD 500
  • Operating range, max.: 0.5 ... 6 m
  • Number of beams: 3 Piece(s)
  • Functions: Contactor monitoring (EDM), selectable
Part no.: 66558200

Delivery time approx. 5 business days
MLD-XM03
Deflecting mirror
Part no.: 66500201
  • Number of beams: 3 Piece(s)
  • Beam spacing: 400 mm
Part no.: 66500201

Delivery time approx. 5 business days
KD S-M12-8A-P1-100
Connection cable
Part no.: 50135129
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50135129

2 Working Days

BT-SET-240CC
Mounting bracket set
Part no.: 560341
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Safety light curtains
Part no.: 560341

2 Working Days

BT-SET-240BC
Mounting bracket set
Part no.: 560340
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Protective sensors
Part no.: 560340

2 Working Days

Customs tariff number 85365019
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
Diagnostic software - COMPACT DIAG V1.9 - zip
User's guide - COMPACT DIAG V1.9 - pdf
Operating instructions - pdf