EMS-V1-Q94-A32
Acoustic indicator
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | EMS |
| Type of signaling | Acoustic |
| Supply voltage UB | 24 V, AC/DC, 10 % |
| Current consumption, max. | 120 mA |
| Type of connection | Terminal |
| Design | Cubic |
| Dimension (W x H x L) | 94 mm x 94 mm x 92.5 mm |
| Housing material | Plastic |
| Net weight | 300 g |
| Housing color | Red |
| Type of fastening, at system | Screw type |
| Operational controls | 270° potentiometer DIP switch |
| Function of the operational control | Selection of tone type Volume control |
| Ambient temperature, operation | -30 ... 60 °C |
| Degree of protection | IP 66 |
| Approvals | c UL US |
| Tone type | Multi-tone |
| Audio frequency | 150-2900 Hz |
| Sound pressure | 108 dB |
| Number of tones | 32 Piece(s) |
| Customs tariff number | 85318070 |
| ECLASS 5.1.4 | 27371214 |
| ECLASS 8.0 | 27371214 |
| ECLASS 9.0 | 27371214 |
| ECLASS 10.0 | 27371214 |
| ECLASS 11.0 | 27371214 |
| ETIM 5.0 | EC001026 |
| ETIM 6.0 | EC001026 |
| ETIM 7.0 | EC001026 |