ER30-150

Safety light curtain receiver

Part no.: 624301

Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Results list: 3 products found
MLC502T30-150
Safety light curtain transmitter
Part no.: 68008301
  • Series: MLC 500
  • Operating range, max.: 0 ... 10 m
  • Resolution: 30 mm
  • Protective field height: 150 mm
Part no.: 68008301

Delivery time approx. 25 business days
MLC510R30-150
Safety light curtain receiver
Part no.: 68001301
  • Series: MLC 500
  • Resolution: 30 mm
  • Protective field height: 150 mm
  • Type: 4, IEC/EN 61496
Part no.: 68001301

Delivery time approx. 10 business days
ECO-SD-Set
Adapter cable
Part no.: 425044
  • Type of connection: Connector
  • Connection 01, connection: Connector
  • Type of connection: Connector
  • Cable length: 400 mm
Part no.: 425044

2 Working Days

Customs tariff number 85365019
Operating instructions - pdf
Operating instructions - Application Note Substitute - pdf