ER33-750

Safety light curtain receiver

Part no.: 629220

Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Results list: 3 products found
MLC502T20-750
Safety light curtain transmitter
Part no.: 68008207
  • Series: MLC 500
  • Operating range, max.: 0 ... 15 m
  • Resolution: 20 mm
  • Type: 4, IEC/EN 61496
Part no.: 68008207

Delivery time approx. 10 business days
MLC510R20-750
Safety light curtain receiver
Part no.: 68001207
  • Series: MLC 500
  • Resolution: 20 mm
  • Type: 4, IEC/EN 61496
  • Performance Level (PL): e, EN ISO 13849-1
Part no.: 68001207

Delivery time approx. 10 business days
ECO-SD-Set
Adapter cable
Part no.: 425044
  • Type of connection: Connector
  • Connection 01, connection: Connector
  • Type of connection: Connector
  • Cable length: 400 mm
Part no.: 425044

2 Working Days

Customs tariff number 85365019
Operating instructions - pdf
Operating instructions - Application Note Substitute - pdf