ER55-150S

Safety light curtain receiver

Part no.: 626501

Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Results list: 2 products found
MLC520R40-150G
Safety light curtain receiver
Part no.: 68021401
  • Series: MLC 500
  • Resolution: 40 mm
  • Protective field height: 150 mm
  • Type: 4, IEC/EN IEC 61496
Part no.: 68021401

Delivery time approx. 7 business days
MLC500T40-150G
Safety light curtain transmitter
Part no.: 68020401
  • Series: MLC 500
  • Operating range, max.: 0 ... 20 m
  • Resolution: 40 mm
  • Protective field height: 150 mm
Part no.: 68020401

Delivery time approx. 7 business days
Customs tariff number 85365019
Operating instructions - pdf
Operating instructions - Application Note Substitute - pdf