FBA-V1-Q94-R
Indicator
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | FBA |
| Type of signaling | Optical |
| Light intensity | 30 cd |
| Life expectancy | Approx. 50,000 h |
| Supply voltage UB | 24 V, AC/DC, 10 % |
| Current consumption, max. | 110 mA |
| Type of connection | Terminal |
| Design | Cubic |
| Dimension (W x H x L) | 94 mm x 94 mm x 97 mm |
| Housing material | Plastic |
| Net weight | 230 g |
| Housing color | Red |
| Type of fastening, at system | Screw type |
| Type of illuminant | LED/24V |
| Signal image | Continuous or flashing light |
| Lens color | Red |
| Blink/flash frequency | 1 Hz |
| Angle of radiation | 180° |
| Ambient temperature, operation | -30 ... 60 °C |
| Degree of protection | IP 66 |
| Approvals | c UL US |
| Resistance to shock | IK09 (EN 50295:98) |
| Customs tariff number | 85318070 |
| ECLASS 5.1.4 | 27371220 |
| ECLASS 8.0 | 27371220 |
| ECLASS 9.0 | 27371220 |
| ECLASS 10.0 | 27371220 |
| ECLASS 11.0 | 27371220 |
| ETIM 5.0 | EC000232 |
| ETIM 6.0 | EC000232 |
| ETIM 7.0 | EC000232 |