GF-LB-SI-610-SU
Glass fiber optics for throughbeam operation
| Series | GF |
| Operating principle | Throughbeam principle |
| Device type | Transmit and receive fiber |
| Area of application | Oil and chemical resistant |
| Special version | Heat resistant |
| Operating range | , Guaranteed operating range |
| Light beam exit | bent 90° |
| Fiber core | Mixed fiber configuration Multiple fiber core |
| Fiber core material | Glass |
| aktiver Faserdurchmesser | 1 mm |
| Design | Cylindrical |
| Outer diameter | 4.5 mm |
| Head material | Stainless steel |
| Type | Glass fiber optics (GF) |
| Fiber length | 1,000 mm |
| Fiber sheathing material | Silicone |
| Fastening of the probe | Ø 6 mm |
| Sleeve length at optical outlet | 20 mm |
| Laying | standard |
| Ambient temperature, operation | -30 ... 180 °C |
| Customs tariff number | 90011090 |
| ECLASS 8.0 | 27270905 |
| ECLASS 9.0 | 27270905 |
| ETIM 5.0 | EC002651 |
| ETIM 6.0 | EC002651 |