GSU 712/22,100-MIFI4
Ultrasonic fork sensor
Hello, we'd be happy to be of assistance to you.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
| Series | 712 |
| Principle of physics | Ultrasonics |
| Application | Double sheet monitoring |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of digital switching outputs | 2 Piece(s) |
| Switching element | Transistor, NPN |
| Function | Double sheet detected or ≥ 2 sheets |
| Switching frequency | 200 Hz |
| Type of connection | AMP |
| Cable length | 100 mm |
| Design | Fork |
| Mouth width | 13 mm |
| Mouth depth | 166 mm |
| Dimension (W x H x L) | 20 mm x 49 mm x 183 mm |
| Housing material | Plastic |
| Net weight | 100 g |
| Ambient temperature, operation | 0 ... 50 °C |
| Degree of protection | IP 40 |
| Protection class | II |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272890 |
| ECLASS 9.0 | 27272890 |
| ETIM 5.0 | EC001849 |
| ETIM 6.0 | EC001849 |