HRT 96K/P-1630-800-21
Diffuse sensor with background suppression
Series | 96 |
Operating principle | Diffuse reflection principle with background suppression |
Operating range | Guaranteed operating range |
Operating range, white 90% | 0.1 ... 0.8 m |
Operating range, gray 18% | 0.1 ... 0.77 m |
Operating range, black 6% | 0.1 ... 0.73 m |
Operating range limit, white 90% | 0.1 ... 1.2 m |
Operating range limit, gray 18% | 0.1 ... 1.14 m |
Operating range limit, black 6% | 0.1 ... 1.05 m |
Operating range limit | Typical operating range |
Light source | LED, Red |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 50 mA |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching frequency | 300 Hz |
Number of connections | 1 Piece(s) |
Type of connection | Terminal |
No. of pins | 4 -pin |
Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
Housing material | Plastic |
Plastic housing | PC |
Lens cover material | Plastic |
Net weight | 150 g |
Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) |
Type of display | LED |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | -40 ... 55 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC001821 |
ETIM 9.0 | EC001821 |
ETIM 10.0 | EC001821 |