HRTIL 96B M/C66.01S-S12
Diffuse sensor with background suppression
Part no.:
50115015
| Series | 96 |
| Operating principle | Diffuse reflection principle with background suppression |
| Special version | 2 independent switching outputs Small light spot (S) |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0.1 ... 6 m |
| Operating range limit, white 90% | 0.05 ... 6.5 m |
| Operating range limit | Typical operating range |
| Light source | Laser, Infrared |
| Wavelength | 785 nm |
| Laser class | 1, IEC/EN 60825-1:2007 |
| Transmitted-signal shape | Pulsed |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 18 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 120 mA |
| Number of analog outputs | 1 Piece(s) |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Current |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Switching principle | Light switching |
| Switching element | Transistor, Push-pull |
| Switching principle | Light switching |
| Switching frequency | 10 Hz |
| Response time | 5 ms |
| Readiness delay | 200 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
| Housing material | Metal |
| Metal housing | Zinc |
| Lens cover material | Glass |
| Net weight | 380 g |
| Housing color | Red |
| Type of fastening | Dovetail grooves Through-hole mounting Via optional mounting device |
| Compatibility of materials | ECOLAB |
| Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Teach button |
| Ambient temperature, operation | -40 ... 50 °C |
| Ambient temperature, storage | -35 ... 70 °C |
| Degree of protection | IP 67 IP 69K |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270904 |
| ECLASS 8.0 | 27270904 |
| ECLASS 9.0 | 27270904 |
| ECLASS 10.0 | 27270904 |
| ECLASS 11.0 | 27270904 |
| ECLASS 12.0 | 27270903 |
| ECLASS 13.0 | 27270903 |
| ETIM 5.0 | EC002719 |
| ETIM 6.0 | EC002719 |
| ETIM 7.0 | EC002719 |
| ETIM 8.0 | EC002719 |
| ETIM 9.0 | EC002719 |