HRTL 3B/66.C2-S8

Diffuse sensor with background suppression

Part no.: 50114582

Icon Icon Icon Icon Icon
Results list: 3 products found
HT3CL2/6G-M8
Diffuse sensor with background suppression
Part no.: 50137051
  • Series: 3C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.015 ... 0.55 m
  • Design: Cubic
Part no.: 50137051

Delivery time approx. 5 business days
HT3CL2/2N-M8
Diffuse sensor with background suppression
Part no.: 50136243
  • Series: 3C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.015 ... 0.55 m
  • Design: Cubic
Part no.: 50136243

2 Working Days

HT3CL2/4P-M8
Diffuse sensor with background suppression
Part no.: 50129395
  • Series: 3C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.015 ... 0.55 m
  • Design: Cubic
Part no.: 50129395

2 Working Days

Series 3B
Operating principle Diffuse reflection principle with background suppression
Application Detection of small parts
Operating range Guaranteed operating range
Operating range, white 90% 0.015 ... 0.5 m
Operating range, gray 18% 0.015 ... 0.4 m
Operating range, black 6% 0.015 ... 0.25 m
Operating range limit 0.015 ... 0.5 m
Operating range limit Typical operating range
Beam path Collimated
Light source Laser, Red
Wavelength 650 nm
Laser class 2, IEC/EN 60825-1:2007
Mean life expectancy of laser 50,000 h
Transmitted-signal shape Pulsed
Light spot size [at sensor distance] 1 mm [0 mm]
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Current consumption, max. 20 mA
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 2,000 Hz
Response time 0.25 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 11 mm x 32 mm x 17 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 10 g
Housing color Red, RAL 3000
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Multiturn potentiometer
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ETIM 5.0 EC002719
ETIM 6.0 EC002719
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf