HRTR 3B/66-VXL-S8

Diffuse sensor with background suppression

Part no.: 50122262

Icon Icon
Results list: 1 products found
HT3C.VXL/6G-M8
Diffuse sensor with background suppression
Part no.: 50137938
  • Series: 3C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.01 ... 0.08 m
  • Design: Cubic
Part no.: 50137938

2 Working Days

Series 3B
Operating principle Diffuse reflection principle with background suppression
Application Detection of top layers
Special version Extra long light spot (XL)
V-optics
Operating range Guaranteed operating range
Operating range, white 90% 0.01 ... 0.09 m
Operating range, gray 18% 0.012 ... 0.075 m
Operating range, black 6% 0.012 ... 0.065 m
Operating range limit 0.01 ... 0.09 m (typical operating range)
Beam path Divergent
Light source LED, Red
Wavelength 620 nm
Transmitted-signal shape Pulsed
LED group 2
Light spot size [at sensor distance] 5 mm x 30 mm
Type of light spot geometry Rectangular
Light beam exit Front 11° angle
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Current consumption, max. 15 mA
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 11 mm x 32 mm x 17 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 10 g
Housing color Red, RAL 3000
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Multiturn potentiometer
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ETIM 5.0 EC002719
ETIM 6.0 EC002719
3D-CAD model - zip
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf