LS 412M/P
Throughbeam photoelectric sensor
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
Series | 412 |
Operating principle | Throughbeam principle |
Device type | Set (transmitter and receiver) |
Operating range | 0 ... 6 m (zugesicherte Reichweite) |
Operating range limit | 0 ... 8 m (typische Reichweite) |
Light source | LED, Red |
Type of light spot geometry | Round |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 20 mA |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, PNP |
Switching principle | Light/dark switchable |
Switching frequency | 500 Hz |
Response time | 1 ms |
Number of connections | 1 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Sheathing material | PVC |
Cable color | Gray |
Number of conductors | 4 -wire |
Wire cross section | 0.14 mm² |
Dimension (Ø x L) | 12 mm x 55 mm |
Thread size | M12 x 1 mm |
Housing material | Metal |
Metal housing | Nickel-plated brass |
Lens cover material | Plastic |
Net weight | 120 g |
Housing color | Silver |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Operational controls | 270° potentiometer |
Ambient temperature, operation | -25 ... 55 °C |
Degree of protection | IP 67 |
Protection class | III |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |