MSI-EM201-4RO
Safe output module
| Series | MSI-EM |
| Application | Monitoring of safety functions |
| Number of safe I/Os | 4 OUT relays |
| Functions | Extension module for the MSI 200 programmable safety controller Extension with 4 safe relay outputs Monitoring of all safe functions in machines and systems |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | e, EN ISO 13849-1 |
| PFHD | 0.00000000003 per hour |
| PFHD | 3E-11 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849 |
| B10d at DC13 (inductive load) | 780,000 number of cycles |
| B10d at AC15 (inductive load) | 1,960,000 number of cycles |
| Protective circuit | Overvoltage protection |
| Supply voltage UB | 24 V, DC, -15 ... 10 % |
| Overvoltage category | III |
| Number of signal outputs | 4 Piece(s) |
| Number of safety-related switching outputs (OSSDs) | 4 Piece(s) |
| Status indicator | 2 LEDs (green, red) |
| Limiting continuous current | 4 A |
| Type | Safety-related switching output OSSD |
| Voltage type | AC/DC, DC |
| Switching element | Relay, NO |
| Switching element | Relay, NO |
| Switching element | Relay, NO |
| Switching element | Relay, NO |
| Nominal voltage | 24 V DC, (A1/A2) |
| Limiting continuous current | 50 mA |
| Readiness delay | 10,000 ms |
| Number of connections | 2 Piece(s) |
| Function | Connection to device Signal IN Signal OUT Voltage supply |
| Type of connection | Terminal |
| Type of terminal | Screw terminal |
| No. of pins | 16 -pin |
| Function | Internal communication interface |
| Type of connection | TBUS DIN rail |
| Connection cross sections | 0.2 to 2.5 mm² |
| Dimension (W x H x L) | 22.5 mm x 114.5 mm x 99 mm |
| Housing material | Plastic |
| Plastic housing | Unreinforced polyamide PA |
| Net weight | 180 g |
| Housing color | Gray |
| Type of fastening | Snap-on mounting |
| Mechanical life time | 100,000,000 actuation cycles |
| Ambient temperature, operation | -5 ... 45 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Degree of protection | IP 20 (housing) IP 20 (terminals) |
| Approvals | TÜV Rheinland c UL US |
| Customs tariff number | 85371098 |
| ECLASS 5.1.4 | 27371800 |
| ECLASS 8.0 | 27371819 |
| ECLASS 9.0 | 27371819 |
| ECLASS 10.0 | 27371819 |
| ECLASS 11.0 | 27371819 |
| ETIM 5.0 | EC001449 |
| ETIM 6.0 | EC001449 |
| ETIM 7.0 | EC001449 |