ODSL 9/V6.C1-450-S12
Optical distance sensor
| Series | 9 |
| Type of scanning system | Against object |
| MTTF | 53 years |
| Beam path | Divergent |
| Light source | Laser, Red |
| Wavelength | 655 nm |
| Laser class | 1, IEC/EN 60825-1:2007 |
| Transmitted-signal shape | Pulsed |
| Light spot size [at sensor distance] | 1 mm |
| Type of light spot geometry | Round |
| Measurement range | 50 ... 450 mm |
| Resolution | 0.1 mm |
| Accuracy | 1 % |
| Reference value, accuracy | Measurement distance |
| Repeatability | 0.5 % |
| Reference value repeatability | Measurement distance |
| Measurement time | 4 ms |
| Temperature drift | 0.02 %/K |
| Referencing | No |
| Black/white behavior | 0.5 % |
| Standard measurement object | 50 x 50 mm² |
| Optical distance measurement principle | Triangulation |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of digital switching inputs | 1 Piece(s) |
| Type | Digital switching input |
| Function | Programmable |
| Number of analog outputs | 1 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Voltage |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Readiness delay | 300 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector, Turning, 90° |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 21 mm x 50 mm x 50 mm |
| Housing material | Plastic |
| Plastic housing | PC |
| Lens cover material | Glass |
| Net weight | 50 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Type of display | LC Display LED |
| Number of LEDs | 2 Piece(s) |
| Type of configuration | Software |
| Operational controls | Control buttons LC Display PC software |
| Ambient temperature, operation | -20 ... 50 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 90318020 |
| ECLASS 8.0 | 27270801 |
| ECLASS 9.0 | 27270801 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |