PRK 46B/66-S12

Polarized retro-reflective photoelectric sensor

Part no.: 50103070

Icon Icon Icon Icon Icon
Results list: 1 products found
PRK46C/4P-M12
Polarized retro-reflective photoelectric sensor
Part no.: 50127012
  • Series: 46C
  • Operating principle: Reflection principle
  • Operating range, max.: 0.1 ... 24 m
  • Design: Cubic
Part no.: 50127012

2 Working Days

Series 46B
Operating principle Reflection principle
Operating range 0.05 ... 15 m (guaranteed operating range)
Operating range limit 0.05 ... 18 m (typical operating range)
Light source LED, Red
Wavelength 620 nm
Transmitted-signal shape Pulsed
LED group 1
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Current consumption, max. 20 mA
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 30 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 500 Hz
Response time 1 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 185 mm x 76.9 mm x 43.4 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic
Net weight 50 g
Housing color Red
Type of fastening Through-hole mounting
Compatibility of materials ECOLAB
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf