PRK 46B/66
Polarized retro-reflective photoelectric sensor
| Series | 46B | 
| Operating principle | Reflection principle | 
| Operating range | 0.05 ... 15 m (guaranteed operating range) | 
| Operating range limit | 0.05 ... 18 m (typical operating range) | 
| Beam path | Divergent | 
| Light source | LED, Red | 
| Wavelength | 620 nm | 
| Transmitted-signal shape | Pulsed | 
| LED group | 1 | 
| Type of light spot geometry | Rectangular | 
| Protective circuit | Polarity reversal protection Short circuit protected  | 
                                
| Supply voltage UB | 10 ... 30 V, DC | 
| Current consumption, max. | 20 mA | 
| Residual ripple | 0 ... 15 %, From UB | 
| Open-circuit current | 0 ... 30 mA | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Digital switching output | 
| Switching element | Transistor, Push-pull | 
| Switching principle | Light switching (PNP)/dark switching (NPN) | 
| Switching element | Transistor, Push-pull | 
| Switching principle | Dark switching (PNP)/light switching (NPN) | 
| Switching frequency | 500 Hz | 
| Response time | 1 ms | 
| Readiness delay | 300 ms | 
| Number of connections | 1 Piece(s) | 
| Function | Signal IN Signal OUT Voltage supply  | 
                                
| Type of connection | Cable | 
| Cable length | 2,000 mm | 
| Sheathing material | PUR | 
| Cable color | Black | 
| Number of conductors | 4 -wire | 
| Wire cross section | 0.2 mm² | 
| Dimension (W x H x L) | 18.5 mm x 76.9 mm x 43.4 mm | 
| Housing material | Plastic | 
| Plastic housing | PC-ABS | 
| Lens cover material | Plastic | 
| Net weight | 90 g | 
| Housing color | Red | 
| Type of fastening | Through-hole mounting | 
| Compatibility of materials | ECOLAB | 
| Type of display | LED | 
| Number of LEDs | 2 Piece(s) | 
| Ambient temperature, operation | -40 ... 60 °C | 
| Ambient temperature, storage | -40 ... 70 °C | 
| Degree of protection | IP 67 IP 69K  | 
                                
| Protection class | II | 
| Approvals | c UL US | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 85365019 | 
| ECLASS 8.0 | 27270902 | 
| ECLASS 9.0 | 27270902 | 
| ETIM 5.0 | EC002717 | 
| ETIM 6.0 | EC002717 |