RTR 3B/2.7

Energetic diffuse sensor

Part no.: 50109251

Icon Icon Icon
Results list: 1 products found
ET5.3/2N
Energetic diffuse sensor
Part no.: 50122582
  • Series: 5
  • Operating principle: Diffuse reflection principle
  • Operating range, max.: 0.001 ... 0.7 m
  • Design: Cubic
Part no.: 50122582

Available immediately

Series 3B
Operating principle Diffuse reflection principle
Operating range Guaranteed operating range
Operating range, white 90% 0 ... 0.7 m
Operating range, gray 18% 0.005 ... 0.315 m
Operating range, black 6% 0.01 ... 0.26 m
Operating range limit, white 90% 0 ... 0.75 m
Operating range limit, gray 18% 0.005 ... 0.33 m
Operating range limit, black 6% 0.01 ... 0.275 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Red
Wavelength 620 nm
Transmitted-signal shape Pulsed
LED group 2
Type of light spot geometry Rectangular
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Current consumption, max. 10 mA
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 10 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, NPN
Switching principle Light switching
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PUR
Cable color Black
Number of conductors 4 -wire
Wire cross section 0.2 mm²
Dimension (W x H x L) 11 mm x 32 mm x 17 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 50 g
Housing color Red, RAL 3000
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls 270° potentiometer
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf