SD4R14-1050-450EL
Safety light curtain receiver
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Cascading | Fixed cascading, L-shape, 90° |
| Function package | Extended |
| Type | 4, IEC/EN 61496 |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | e, EN ISO 13849-1 |
| PFHD | 6E-09 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849 |
| Resolution | 14 mm |
| Protective field height, fork 1 | 1,050 mm |
| Protective field height, fork 2 | 450 mm |
| Synchronization | Optical between transmitter and receiver |
| Supply voltage UB | 24 V, DC |
| Type | Digital switching input |
| Voltage type | DC |
| Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
| Type | Safety-related switching output OSSD |
| Switching element | Transistor |
| Switching element | Transistor |
| Type | Digital switching output |
| Switching element | Transistor |
| Response time | 7 ms |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 8 -pin |
| Housing material | Metal |
| Type of display | LED |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272704 |
| ECLASS 9.0 | 27272704 |
| ETIM 5.0 | EC002549 |
| ETIM 6.0 | EC002549 |